Enclosure Accessories - Miscellaneous Items
NEMA Enclosure Accessories: Miscellaneous
Miscellaneous accessory items are available for the Hubbell-Wiegmann line of NEMA enclosures.
Accessory items include:
-
FA-REC3 - Three receptacle DIN rail mounted convenience outlet, 125 volts. Used for powering laptop
computers and test equipment.
-
WAGSE - Touch-up paint. ANSI-61 gray satin enamel in 12 oz. spray can. Use on existing
enclosure and subpanel finishes.
-
N412MFK - Mounting feet. Contains four steel external mounting feet. Has a plated finish. Sealing
washers are provided with each kit to maintain NEMA 4 or 12 rating after installation.
-
N412MFKSS - Mounting feet. Contains four stainless steel external mounting feet. Sealing washers
are provided with each kit to maintain NEMA 4 or 12 rating after installation.
-
WAPPL0606 - 6”x6” plastic print pocket can be placed anywhere within enclosure using 2-way adhesive
tape flanges. Color: white
-
WAPPL0810 - 8”x10” plastic print pocket can be placed anywhere within enclosure using 2-way adhesive
tape flanges. Color: white
-
WAPS1420CN - 1/4-20 clamp nut for unistrut.
-
WAPS3816CN - 3/8-16 clamp nut for unistrut.