Continous Hinge Wall Mount
NEMA 1 SMALL HINGED WALL MOUNT
Applications
Designed for use as control enclosures and instrument cases in areas not requiring oil-tight and dust-tight
specifications.
Construction
-
Bodies and doors fabricated from 14 or 16 gauge steel
-
Continuous hinged covers
-
Weldnuts provided for mounting optional subpanels
-
Flush latch on lid can be operated by a coin or screwdriver
-
Mounting holes on back of cabinet
-
Grounding provisions provided
NEMA 1 LARGE HINGED WALL MOUNT
Applications
Designed for use in control and instrumentation applications in areas which do not require oil-tight and
dust-tight specifications.
Construction
-
Bodies and doors fabricated from 14 gauge steel
-
Continuous hinged doors
-
Doors are easily removable by pulling the hinge pin
-
Door and body stiffeners provided for extra rigidity in larger enclosures
-
Collar studs provided for mounting optional subpanels
-
External mounting feet provided
-
Doors are furnished standard with flush mount quarter-turn latch
-
Grounding provisions provided