NEMA 12 Freestanding Multi-Door Enclosures
NEMA 12 MULTI-DOOR FREESTANDING
Applications
Designed to protect electrical and electronic controls, components and instruments in typical industrial
environments. Enclosure rating protects enclosed equipment from dust, dirt, oil and dripping water. These
enclosures are used in machine tool applications for housing motor starters, drives, contactors,
and PLCs, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and
paper, wood products, textile and similar industries.
Construction
Select from three, four and five-door options to best meet your application requirements. Features include:
-
Bodies and doors fabricated from 10 gauge steel
-
Continuously welded seams ground smooth, less holes or knockouts
-
Heavy steel stiffeners are welded to enclosure backs, maintaining flatness and increasing rigidity
-
Heavy duty removable lifting eyes are installed for easy handling
-
Grounding provisions provided
-
Print pocket and provisions for fluorescent lighting are provided
-
Heavy-gauge steel continuous hinges support each door
-
3 point latching mechanism with padlocking handles hold doors securely shut
-
Doors are sealed with a closed cell neoprene gasket
-
Removable 10-gauge subpanels and subpanel supports are furnished
-
In two-door units the uniquely gasketed, overlapping doors eliminate the need for center posts.
-
Mechanical interlock is standard with right hand door, serving as master door unless otherwise
specified. Doors can be closed in any order