This is the printable version of: http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Metal/NEMA_12/Free_Standing/Sub-panels_-z-_Center-panels_-z-_Swing-out_Racks_-_WAxxxx
Please note: Some pages may look best printed in "Landscape" orientation.Restore Layout
NEMA 12 Enclosure Subpanels/ Center Panels / Swing-out Racks
ENCLOSURE SUBPANELS
ACCESSORY CENTER PANEL SUPPORTS FOR FREESTANDING ENCLOSURES
Description
WA60FSCPS - Center panel support for 60” high enclosures.
Allows two single-wide subpanels (including swing-out panels and rack mount frames) to be mounted in a
two-door enclosure.
WA72FSCPS - Center panel support for 72” high enclosures.
Allows two single-wide subpanels (including swing-out panels and rack mount frames) to be mounted in a
two-door enclosure.
WA90FSCPS - Center panel support for 90” high enclosures.
Allows two single-wide subpanels (including swing-out panels and rack mount frames) to be mounted in a
two-door enclosure.
WA-F1/ F2 PANELS FOR SINGLE-DOOR FREESTANDING ENCLOSURES
Description
Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, and freestanding
NEMA 4 enclosures.
Fashioned of 10 or 12-gauge steel; can be positioned anywhere along horizontal depth-wise mounting channels.
Half-length panels can be located in the upper or lower portion of the enclosure.
Mounting hardware is furnished with each panel.
Painted with a white polyester powder.
May be used in two-door enclosures along with other freestanding accessories.
WA-F1/ F2 PANELS FOR TWO-DOOR FREESTANDING ENCLOSURES
Description
Panels for two-door single-access and two-door dual-access, freestanding NEMA 12 enclosures
Manufactured of 10-gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels
Half-length panels can be located in the upper or lower portion of the enclosure
Mounting hardware is furnished with each panel
Painted with a white polyester powder
WASP-F3/ F4 SERIES ACCESSORY
SWING-OUT PANELS FOR FREESTANDING ENCLOSURES
Description
Panels for freestanding NEMA 12 enclosures and freestanding NEMA 4 enclosures
Full-length and half-length swing-out panels are available
Half-length panels can be located in the upper or lower portion of the enclosure
Mounting can be on either side of the enclosure
Painted with a white polyester powder
May be used in two-door enclosures along with other freestanding accessories
Fabricated from 12-gauge steel
Mounting hardware is furnished with each panel
WA-SMP SERIES
SIDE-MOUNT PANELS FOR FREESTANDING ENCLOSURES
Description
Panels for freestanding NEMA 4 and freestanding NEMA 12 enclosures
Panels are fabricated from 12-gauge steel
They provide extra mounting space on the sides of the enclosure
Mounting hardware is furnished with each panel
Panels are painted with a white polyester powder
Panels attach securely to mounting channels
WA-SOF SERIES ACCESSORY
SWING-OUT RACKS FOR FREESTANDING ENCLOSURES
Description
Fabricated from 10-gauge steel, these swing-out rack mounting frames are available for mounting rack
mounting equipment.
Mounting holes are tapped with #10-32 threads spaced per E.I.A. standard.
Panels are painted with a white polyester powder.
Shopping Tips
For more products, view our catalog
online or request your
FREE Print or
CD Catalog with complete price list and technical specs.
View or download our complete
pricelist
in PDF format.