AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Metal/NEMA_12/Screw_Cover_Wall_Mount
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
You are looking at:  Enclosures > Metal > NEMA 12 > Screw Cover Wall Mount

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_nema12_scwm.jpg
Lift Off Cover Wall Mount
Screw Cover Wall Mount
Single Door Wall Mount / Flush Mounted
Two Door Wall Mount
Continuous Hinge Wall Mount
Two Door Floor Mount
Free Standing
Sub-panels - NPxxxx & NPDDxxxx
Sub-panels - Pxxxx
Sub-panels - N1Pxxxx
Sub-panels / Center-panels / Swing-out Racks - WAxxxx

NEMA 12 JIC Screw Cover Wall Mount

NEMA 12 JIC SCREW COVER WALL MOUNT

Applications

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil and water.


Construction

  • Bodies and doors fabricated from 14 gauge steel

  • Lids are sealed with closed cell oil resistant neoprene gasket

  • Continuously welded seams ground smooth less knockouts of holes

  • External mounting plates, top and bottom of enclosure

  • Captivated cover screws thread into sealed wells to prevent leakage through cover

  • Grounding provisions provided

  • Weldnuts are provided on models 6”x4” and larger to secure optional subpanel


NEMA 12 JIC HINGED SCREW COVER WALL MOUNT

Applications

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil and water.


Construction

  • Bodies and doors fabricated from 14 gauge steel

  • Lids are sealed with closed cell oil resistant neoprene gasket

  • Continuously welded seams ground smooth, less knockouts of holes

  • Captivated door screws thread into sealed wells

  • Grounding provisions provided

  • Weldnuts are provided for mounting optional subpanel

  • No mounting feet or mounting holes are provided


NEMA 12 JIC HANDY SCREW COVER WALL MOUNT

Applications

Designed for use where protection from dirt, dust, oil and water is needed. Particularly suitable for use with liquid-tight flexible conduit.


Construction

  • Bodies and doors fabricated from 14 gauge steel

  • Drawn lid that features no welded seams or sharp corners

  • No holes or conduit knockouts

  • Lids are sealed with closed cell oil resistant neoprene gasket

  • Cover screws thread into neoprene gasket for maximum seal

  • External mounting plates, top and bottom of enclosure

  • Screw holes for cover match conventional outlet mounting criteria



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years