| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
IMPORTANT NOTES:
Only use NPxxxx series subpanels in NEMA 1, NEMA 4 and 4X, and NEMA 12 enclosures.
Do NOT use NPxxxx subpanels in NEMA 4/12 enclosures (N412 series) with a C suffix part number. (i.e. N412121206C)
Do NOT use NPxxxxC subpanels in NEMA 1, NEMA 4 and 4X, and NEMA 12 enclosures.
NPxxxxC subpanels will also not fit in older NEMA 4/12 enclosures (purchased prior to 3-23-05) that do not have a C suffix part number.
For example: Subpanel NP1212C will NOT fit older NEMA 4/12 enclosures such as N412121206 or N412121206SS.
All NEMA 4/12 (N412xxxxxxC series) enclosures are designed for use with NPxxxxC series sub-panels only.
The original NEMA 4/12 (N412 series) enclosures (without the C suffix part number) have now been replaced by the N412xxxxxxC series enclosures.
NOTE: For further details or technical specifications, select the desired product category and select
the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.