AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Metal/NEMA_12/Sub-panels_-z-_Center-panels_-z-_Swing-out_Racks_-_WAxxxx
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
You are looking at:  Enclosures > Metal > NEMA 12 > Sub-panels / Center-panels / Swing-out Racks - WAxxxx

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_sub_wa.jpg
Lift Off Cover Wall Mount
Screw Cover Wall Mount
Single Door Wall Mount / Flush Mounted
Two Door Wall Mount
Continuous Hinge Wall Mount
Two Door Floor Mount
Free Standing
Sub-panels - NPxxxx & NPDDxxxx
Sub-panels - Pxxxx
Sub-panels - N1Pxxxx
Sub-panels / Center-panels / Swing-out Racks - WAxxxx

NEMA 12 Enclosure Subpanels/ Center Panels / Swing-out Racks

ENCLOSURE SUBPANELS

ACCESSORY CENTER PANEL SUPPORTS FOR FREESTANDING ENCLOSURES

Description

  • WA60FSCPS - Center panel support for 60” high enclosures.
    Allows two single-wide subpanels (including swing-out panels and rack mount frames) to be mounted in a two-door enclosure.

  • WA72FSCPS - Center panel support for 72” high enclosures.
    Allows two single-wide subpanels (including swing-out panels and rack mount frames) to be mounted in a two-door enclosure.

  • WA90FSCPS - Center panel support for 90” high enclosures.
    Allows two single-wide subpanels (including swing-out panels and rack mount frames) to be mounted in a two-door enclosure.


WA-F1/ F2 PANELS FOR SINGLE-DOOR FREESTANDING ENCLOSURES

Description

  • Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, and freestanding NEMA 4 enclosures.

  • Fashioned of 10 or 12-gauge steel; can be positioned anywhere along horizontal depth-wise mounting channels.

  • Half-length panels can be located in the upper or lower portion of the enclosure.

  • Mounting hardware is furnished with each panel.

  • Painted with a white polyester powder.

  • May be used in two-door enclosures along with other freestanding accessories.


WA-F1/ F2 PANELS FOR TWO-DOOR FREESTANDING ENCLOSURES

Description

  • Panels for two-door single-access and two-door dual-access, freestanding NEMA 12 enclosures

  • Manufactured of 10-gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels

  • Half-length panels can be located in the upper or lower portion of the enclosure

  • Mounting hardware is furnished with each panel

  • Painted with a white polyester powder


WASP-F3/ F4 SERIES ACCESSORY
SWING-OUT PANELS FOR FREESTANDING ENCLOSURES

Description

  • Panels for freestanding NEMA 12 enclosures and freestanding NEMA 4 enclosures

  • Full-length and half-length swing-out panels are available

  • Half-length panels can be located in the upper or lower portion of the enclosure

  • Mounting can be on either side of the enclosure

  • Painted with a white polyester powder

  • May be used in two-door enclosures along with other freestanding accessories

  • Fabricated from 12-gauge steel

  • Mounting hardware is furnished with each panel


WA-SMP SERIES
SIDE-MOUNT PANELS FOR FREESTANDING ENCLOSURES

Description

  • Panels for freestanding NEMA 4 and freestanding NEMA 12 enclosures

  • Panels are fabricated from 12-gauge steel

  • They provide extra mounting space on the sides of the enclosure

  • Mounting hardware is furnished with each panel

  • Panels are painted with a white polyester powder

  • Panels attach securely to mounting channels


WA-SOF SERIES ACCESSORY
SWING-OUT RACKS FOR FREESTANDING ENCLOSURES

Description

  • Fabricated from 10-gauge steel, these swing-out rack mounting frames are available for mounting rack mounting equipment.

  • Mounting holes are tapped with #10-32 threads spaced per E.I.A. standard.

  • Panels are painted with a white polyester powder.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years