AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Metal/NEMA_12_Consoles_-a-_Consolets/Columns_-a-_Bases
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
You are looking at:  Enclosures > Metal > NEMA 12 Consoles & Consolets > Columns & Bases

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_nema12_c&b.jpg
W1C Operator Consoles
WC9 Operator Consoles
WC10 Operator Consoles
WC12 Operator Consoles
WC14 Operator Consoles
WC-C Operator Consolets
Columns & Bases
Sub-panels & Accessories

Columns and Bases for NEMA 12 Operator Consolets

COLUMN AND BASE PEDESTALS FOR NEMA 12 OPERATOR CONSOLETS

Applications

Designed to permit floor mounting of many types of enclosures and boxes. Four column and two base sizes are available. Columns can be mounted on either base. Wiring connections can be made through the base, through the vertical column, or directly to the enclosure. Columns have flanges at each end and a gasketed access plate.

Screws, oil-resistant gaskets, and box connector fittings are furnished with each column for joining an enclosure to the top of the column. A cutout must be made in the enclosure if the wires are to come through the column.


Construction - Column

  • Columns fabricated from 14-gauge steel with 10-gauge flanges

  • Gasket, screws and box connective fittings are furnished for mounting consolet

  • Columns feature gasketed access plate


Construction - Base

  • 18” bases are fabricated from 10-gauge steel

  • 24” bases are fabricated from 7-gauge steel

  • Both bases have added reinforcing, and leveling screws and holes for securing to floor.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years