AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Metal/NEMA_12_Consoles_-a-_Consolets/Sub-panels_-a-_Accessories
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
You are looking at:  Enclosures > Metal > NEMA 12 Consoles & Consolets > Sub-panels & Accessories

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_nema12_subacc.jpg
W1C Operator Consoles
WC9 Operator Consoles
WC10 Operator Consoles
WC12 Operator Consoles
WC14 Operator Consoles
WC-C Operator Consolets
Columns & Bases
Sub-panels & Accessories

NEMA 12 Console and Consolets - Subpanels and Accessories

NEMA 12 Console and Consolets - Subpanels and Accessories

Subpanels are not included with enclosures and must be purchased separately. The specifications table for each enclosure family lists the part number of the subpanel that goes with each enclosure. AutomationDirect offers the following types of NEMA 12 console and consolet subpanels and accessories:

Subpanels for NEMA 12 Console and Consolet Enclosures

  • NP Series - Subpanels for NEMA 1, 4, 4X, 4/12 and 12 Wall Mount Enclosures.
    Subpanels for NEMA 1 large, 12, 4 and 4X wall mount enclosures are made of 12-gauge steel. Subpanels with any side over 17” have 3/4” flange on all sides. Subpanels are painted white polyester powder.


Miscellaneous Enclosure Accessories

Various enclosure accessories are offered, including:

  • WC10, WC12 and WC14 Series - Tops, rack angles and writing desks.
    Optional tops and writing desks are available for several of the operator console units. The rack angle fints in all WC series consoles, but provides standard rack hole spacing for only the WC14B model.

  • Touch-up paint
    ANSI-61 gray satin enamel in 12 oz. spray can. Use on existing enclosure and subpanel finishes.

  • Hole seals
    Designed to seal extra pushbutton holes, conduit openings, and knockout openings from dirt, dust, oil and water. Has quick wing nut and oil-resistant gasket. Steel hole seals are finished with ANSI-61 gray polyester powder. Stainless steel hole seals have a grained finish.

  • Casters
    Casters can be used on any enclosure to provide mobility. Caster kit includes two swivel casters and two stationary casters, along with all necessary hardware. Made from zinc-plated steel.

  • Clamp Nuts
    Clamp nut for unistrut. Clamping nuts are available for special purposes and spares, but they are not required for standard enclosure accessories. All enclosure accessories are provided with the required mounting hardware.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years