NEMA 3R Screw Cover Wall Mount Enclosures - RSC Series
Applications
Designed for use as wiring boxes and junction boxes, these enclosures provide protection in outdoor
applications against rain, sleet and snow, or indoors against dripping water.
Construction
-
Bodies and doors fabricated from 16, 14, or 12 gauge carbon steel
-
Sizes range from 4"h x 4"w x 4"d up to 48"h x 36"w x 16"d.
(Select "Products" tab for a complete listing of available products).
-
Drip shield top and smooth seamless sides and front.
-
Knockouts are standard on bottom of 4” and 6” deep enclosures.
-
A slip-on reversible cover is securely fastened with screws located along bottom edge.
-
No gasketing is required.
-
Hasp for padlocking or meter seal is provided (except in 4" x 4" x 4" and 6" x 4" x 4" sizes).
-
ANSI-61 gray polyester powder inside and out over phosphatized surfaces over carbon steel.