AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Metal/NEMA_4-z-12/Single_Door_Wall_Mount
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
You are looking at:  Enclosures > Metal > NEMA 4/12 > Single Door Wall Mount

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_nema412_enc.jpg
Single Door Wall Mount
Stainless Steel - Single Door Wall Mount
Sub-panels - NPxxxxC (for NEMA 4/12 only)
Sub-panels - NPDDxxxx

NEMA 4/12 Enclosures - Single-Door Wall Mount Models (N412xxxxxxC Series)

Application

The N412xxxxxxC series is designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dust, dirt, oil, water or other contaminants are present. Streamlined styling, flush latching, and attractive, durable finish complement any high-tech electronic equipment.


Construction

  • Fabricated from 14-gauge steel
  • Plasma welded seams
  • Door and body stiffeners are provided in larger enclosures for extra rigidity
  • Print pocket is provided
  • Closed cell polyurethane poured in place gasket
  • Collar studs provided for mounting optional subpanels
  • Grounding provisions provided
  • Optional subpanels must be ordered separately
  • Doors are interchangeable and easily removable (Open to 90° to remove door)
  • 1/4 turn semi-flush oil tight latches are supplied to hold door securely closed
  • Mounting holes in rear of enclosure body
  • Optional mounting foot kit is available (required to maintain the NEMA types 4, 12 and 13 ratings)


NOTES FOR ORDERING SUBPANELS:

All NEMA 4/12 (N412xxxxxxC series) enclosures are designed for use with NPxxxxC series sub-panels only.
The original NEMA 4/12 (N412 series) enclosures (without the C suffix part number) have now been replaced by the N412xxxxxxC series enclosures.

Do NOT use NPxxxxC subpanels in NEMA 1, NEMA 4, NEMA 4X, or NEMA 12 enclosures.
NPxxxxC subpanels will also NOT fit in older NEMA 4/12 enclosures (purchased prior to 3-23-05) that do NOT have a C suffix part number.

For example: Subpanel NP1212C will NOT fit older NEMA 4/12 enclosures such as N412121206 or N412121206SS.
Do NOT use NPxxxx subpanels in NEMA 4/12 enclosures (N412 series) with a C suffix part number. (i.e. N412121206C)

NPxxxx series subpanels (without "C" suffix part number) are for use only with NEMA 1, NEMA 4 and 4X, and NEMA 12 enclosures,
or older N412 series enclosures without a "C" suffix part number (N412xxxxx part numbers purchased prior to 3-23-05)

___________________________________________________________________________________________________________________________________________

NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years