NEMA 4 Enclosure - JIC Continuous-Hinge Wall Mount
NEMA 4 JIC CONTINUOUS-HINGE WALL MOUNT
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical
junction boxes. Provides protection in areas that are hosed down, very wet, or in outdoor applications.
Construction
-
Fabricated from 14-gauge carbon steel
-
Continuously welded seams ground smooth, no holes or knockouts
-
Closed cell oil-resistant neoprene gasket
-
External mounting feet, top and bottom
-
Weldnuts are provided on models 6 x 4 and larger to secure optional subpanel
-
Continuous-hinge cover is secured on three sides with stainless steel screws and clamps to ensure a
watertight seal
-
Cover removable by pulling stainless steel hinge pin
-
Grounding provisions provided
-
Optional subpanels and terminal kits must be ordered separately