NEMA 4 Enclosure - Two-Door Floor Mount and Single-Door Freestanding
NEMA 4 TWO-DOOR FLOOR MOUNT
Applications
Designed to house electrical and electronic controls, components and instruments in wet, non-corrosive
environments. Typical applications for these enclosures include dairies, breweries and other food processing
activities that may require hose down. Enclosures are also suitable for outdoor applications.
Construction
-
Bodies, doors and floor stand feet are fabricated from 10-gauge steel
-
Continuously welded seams ground smooth, less knockouts or holes
-
Closed cell neoprene gasket
-
X-type body stiffeners are added for extra strength
-
Collar studs for mounting optional panels
-
Rolled lip around three sides of door and along top of enclosures opening excludes liquids and
contaminants from entering
-
Quick and easy-to-operate stainless steel door clamps around three sides
-
Heavy gauge continuous hinges
-
Doors are removable by pulling stainless steel continuous hinge pin
-
Hasp and staple are provided for padlocking
-
Standard 12” high floor kits are welded to bottom of enclosure
-
Easily removable center post permits easy panel installations
-
Print pocket is provided
-
Heavy duty removable lifting eyes
-
Grounding provisions provided
-
Doors are sealed with closed cell neoprene gasket
NEMA 4 SINGLE-DOOR FREESTANDING
Applications
Designed to house electrical and electronic controls, terminals and instruments in areas that are regularly
hosed down or are otherwise very wet. Also suitable for outdoor applications.
Construction
-
Bodies and doors fabricated from 12 gauge steel
-
Continuously welded seams ground smooth, less knockouts or holes
-
Closed cell oil resistant neoprene gasket
-
“Uni-strut” mounting channels are welded horizontally to interior body sides, top, bottom and center
-
Optional swing, half, full and rack panels can be mounted anywhere along “unistrut” channel
-
Rolled lip around three sides of door and along top of enclosures opening excludes liquids and
contaminants from entering
-
Quick and easy-to- operate stainless steel door clamps around three sides of doors
-
Heavy-gauge continuous hinge with stainless steel hinge pin
-
Doors are removable by pulling stainless steel continuous hinge pin
-
Hasp and staple are provided for padlocking
-
Print pocket is provided
-
Heavy duty removable lifting eyes
-
Grounding provisions provided
-
Doors are sealed with closed cell neoprene gasket