AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Metal/NEMA_4X/Stainless_Steel_-_Continuous_Hinge_Wall_Mount
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
You are looking at:  Enclosures > Metal > NEMA 4X > Stainless Steel - Continuous Hinge Wall Mount

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_nema4x_chwm.jpg
Stainless Steel - Clamp Cover Wall Mount
Stainless Steel - Single Door Wall Mount
Stainless Steel - Continuous Hinge Wall Mount
Stainless Steel - Floor Mount
Sub-panels - NPxxxx & NPDDxxxx
Sub-panels - Pxxxx

NEMA 4X Enclosure - Stainless Steel - Continuous Hinge Wall Mount

NEMA 4X STAINLESS STEEL - CONTINUOUS-HINGE WALL MOUNT

Application

The BN4-SS series provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used for indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.


Construction

  • Fabricated from 14/16 gauge type 304 stainless steel

  • Continuously welded seams ground smooth, less knockouts or holes

  • Closed cell oil-resistant neoprene gasket

  • External mounting feet

  • Weldnuts are provided for mounting optional subpanels securely on models 6" x 4" and larger

  • Stainless steel screws and clamps on three sides of cover assure watertight seal

  • Door removed by pulling stainless steel continuous hinge pin

  • Grounding provisions provided

  • Optional subpanels and terminal kits must be ordered separately



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years