AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Metal/NEMA_4X/Stainless_Steel_-_Floor_Mount
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
You are looking at:  Enclosures > Metal > NEMA 4X > Stainless Steel - Floor Mount

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_nema4x_fs.jpg
Stainless Steel - Clamp Cover Wall Mount
Stainless Steel - Single Door Wall Mount
Stainless Steel - Continuous Hinge Wall Mount
Stainless Steel - Floor Mount
Sub-panels - NPxxxx & NPDDxxxx
Sub-panels - Pxxxx

NEMA 4X Enclosure - Stainless Steel - Two-Door Floor Mount

NEMA 4X STAINLESS STEEL - TWO-DOOR FLOOR MOUNT

Applications

This SSN4D series two-door enclosure provides industry-leading protection for systems incorporating large components or complex configurations in highly corrosive environments. It is typically used in the following areas: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing, and waste water treatment facilities.


Construction

  • Bodies and doors fabricated from 10-gauge 304 stainless steel

  • Continuously welded seams ground smooth, less knockouts or holes

  • X-type body stiffeners are added for extra strength

  • Rolled lip around three sides of door and along top of enclosure opening excludes liquids and contaminants from entering

  • Quick and easy to operate stainless steel door clamps around three sides of doors are provided

  • Heavy gauge stainless steel continuous hinges are provided

  • Doors are removable by pulling stainless steel continuous hinge pin

  • Hasp and staple are provided for padlocking

  • Print pocket is provided

  • Standard 12” high floor kits are welded to bottom of enclosure

  • Heavy duty removable lifting eyes

  • Doors are sealed with closed cell oil resistant neoprene gasket

  • Grounding provisions provided

  • Easily removable center post permits easy panel installations

  • Collar studs for mounting optional subpanels



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years