AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Metal/NEMA_4X/Stainless_Steel_-_Single_Door_Wall_Mount
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
You are looking at:  Enclosures > Metal > NEMA 4X > Stainless Steel - Single Door Wall Mount

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_nema4x_wm.jpg
Stainless Steel - Clamp Cover Wall Mount
Stainless Steel - Single Door Wall Mount
Stainless Steel - Continuous Hinge Wall Mount
Stainless Steel - Floor Mount
Sub-panels - NPxxxx & NPDDxxxx
Sub-panels - Pxxxx

NEMA 4X Enclosure - Stainless Steel - Single-Door Wall Mount

NEMA 4X STAINLESS STEEL - SINGLE-DOOR WALL MOUNT

Applications

The SSN4 series provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.


Construction

  • Fabricated from 14-gauge type 304 stainless steel

  • Continuously plasma welded seams

  • Door and body stiffeners are provided in larger enclosures for extra rigidity

  • Rolled lip on three sides of door and all sides of enclosure opening is provided to exclude liquids and contaminants

  • Quick and easy-to-operate stainless steel door clamps are provided

  • Hasp and staple is provided for padlocking

  • Print pocket is provided

  • Doors are sealed with poured-in-place polyurethane gasket

  • Collar studs provided for mounting optional subpanels

  • External mounting feet for mounting enclosure

  • Grounding provisions provided

  • Optional subpanels must be ordered separately



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years