AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Metal/NEMA_Sub-panels
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
You are looking at:  Enclosures > Metal > NEMA Sub-panels

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_nema_sub.jpg
Sub-panels - N1Pxxxx
Sub-panels - Pxxxx
Sub-panels - NPxxxx.
Sub-panels - NPxxxxC (for NEMA 4/12 only)
Sub-panels - NPDDxxxx
Sub-panels / Center-panels / Swing-out Racks - WAxxxx


NEMA Enclosure Sub-Panels

NEMA Sub-Panels Sub-panels are not included with our industrial NEMA enclosures and must be purchased separately.
The specifications table for each enclosure family lists the part number of the sub-panel that goes with each enclosure.
(Select the "Technical Info" tab above, or browse through our product catalog for enclosure specifications tables)

AutomationDirect offers the following types of sub-panels for the Hubbell Wiegmann electrical enclosures:

  • N1P Series - Sub-panels for NEMA 1 and NEMA 12 Enclosures.
    Sub-panels for large enclosures are made from either 14-gauge or 12-gauge steel and are painted in white polyester powder.


  • P Series - Sub-panels for NEMA 4, 4X, and 12 Continuous Hinge Enclosures.
    Sub-panels are made from 14-gauge carbon and stainless steel. Steel sub-panels are painted white polyester powder.


  • NP Series - Sub-panels for NEMA 1, 4, 4X, 4/12 and 12 Wall Mount Enclosures.
    Sub-panels for NEMA 1 large, 12, 4 and 4X wall mount enclosures are made of 12-gauge steel. Subpanels with any side over 17” have 3/4” flange on all sides. Sub-panels are painted white polyester powder.


  • NPDD Series - Sub-panels for NEMA 1, 4, 4X, 4/12 and 12 Two-Door Floor Mount Enclosures.
    Steel sub-panels are fabricated from 10-gauge carbon steel. Sub-panels are painted white polyester powder. Sub-panels are used in NEMA 12 two-door floor mount enclosures and some two-door wall mount enclosures.


  • WA Series - Sub-panels, center panel supports, swing-out panels and side-mount panels for NEMA Freestanding Enclosures.
    Steel sub-panels are fabricated from 10 or 12-gauge carbon steel. Sub-panels are painted white polyester powder.


  • Sub-panels - N1Pxxxx Sub-panels - N1Pxxxxdata sheet


  • Sub-panels - Pxxxx Sub-panels - Pxxxx   data sheet


  • Sub-panels - NPxxxx NSub-panels - NPxxxxdata sheet

  • Sub-panels - NPxxxxC (for NEMA 4/12 only) Sub-panels - NPxxxxC (for NEMA 4/12 only) data sheet


  • Sub-panels - NPDDxxxx Sub-panels - NPDDxxxx   data sheet


  • Sub-panels / Center-panels / Swing-out Racks - WAxxxx Sub-panels / Center-panels / Swing-out Racks - WAxxxx   data sheet


NOTE: For more details and specifications, select from the Subcategories above. For prices, click on the VIEW e-store icon.


NOTES FOR ORDERING SUBPANELS:

All NEMA 4/12 (N412xxxxxxC series) enclosures are designed for use with NPxxxxC series sub-panels only.
The original NEMA 4/12 (N412 series) enclosures (without the C suffix part number) have now been replaced by the N412xxxxxxC series enclosures.

Do NOT use NPxxxxC subpanels in NEMA 1, NEMA 4, NEMA 4X, or NEMA 12 enclosures.
NPxxxxC subpanels will also NOT fit in older NEMA 4/12 enclosures (purchased prior to 3-23-05) that do NOT have a C suffix part number.

For example: Subpanel NP1212C will NOT fit older NEMA 4/12 enclosures such as N412121206 or N412121206SS.
Do NOT use NPxxxx subpanels in NEMA 4/12 enclosures (N412 series) with a C suffix part number. (i.e. N412121206C)

NPxxxx series subpanels (without "C" suffix part number) are for use only with NEMA 1, NEMA 4 and 4X, and NEMA 12 enclosures,
or older N412 series enclosures without a "C" suffix part number (N412xxxxx part numbers purchased prior to 3-23-05)

___________________________________________________________________________________________________________________________________________

NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years