AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Enclosures/Metal/NEMA_Sub-panels/Sub-panels_-_NPxxxx.
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
You are looking at:  Enclosures > Metal > NEMA Sub-panels > Sub-panels - NPxxxx.

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_sub_44x41212.jpg
Sub-panels - N1Pxxxx
Sub-panels - Pxxxx
Sub-panels - NPxxxx.
Sub-panels - NPxxxxC (for NEMA 4/12 only)
Sub-panels - NPDDxxxx
Sub-panels / Center-panels / Swing-out Racks - WAxxxx

NEMA Enclosure Subpanels (NPxxxx Series) for:

Older NEMA 4/12 enclosures, NEMA 1 large, NEMA 12, NEMA 4 and NEMA 4X wall mount enclosures

NPxxxx Series Subpanel features include:

  • 12-gauge metal construction

  • Subpanels with any side over 17” have 3/4” flange on all sides

  • Subpanels are painted white polyester powder


NPxxxx Subpanels fit the following enclosures:

  • Older N412 series enclosures without a "C" suffix part number (N412xxxxx part numbers purchased prior to 3-23-05)
  • NEMA 1 large (NIC Series)
  • NEMA 4, and 4X single door (N12, N4 and SSN4 Series)
  • NEMA 12:
    - Two-door wall-mount, single-door (WA_WF Series)
    - Large JIC (B_CH Series, large)
    - Single-door N12 Series


NOTES FOR ORDERING SUBPANELS:

Only use NPxxxx series subpanels in NEMA 1, NEMA 4 and 4X, and NEMA 12 enclosures,
or older N412 series enclosures without a "C" suffix part number (N412xxxxx part numbers purchased prior to 3-23-05)

Do NOT use NPxxxx subpanels in NEMA 4/12 enclosures (N412 series) with a C suffix part number. (i.e. N412121206C)

Do NOT use NPxxxxC subpanels in NEMA 1, NEMA 4 and 4X, and NEMA 12 enclosures.
NPxxxxC subpanels will also not fit in older NEMA 4/12 enclosures (purchased prior to 3-23-05) that do not have a C suffix part number.
For example: Subpanel NP1212C will NOT fit older NEMA 4/12 enclosures such as N412121206 or N412121206SS.

All NEMA 4/12 (N412xxxxxxC series) enclosures are designed for use with NPxxxxC series sub-panels only.
The original NEMA 4/12 (N412 series) enclosures (without the C suffix part number) have now been replaced by the N412xxxxxxC series enclosures.
___________________________________________________________________________________________________________________________________________

NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years