AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Enclosures > Metal > NEMA Sub-panels > Sub-panels / Center-panels / Swing-out Racks - WAxxxx

Products Overview Technical Info Manuals
Categories:   Sub-panels - N1Pxxxx    Sub-panels - Pxxxx    Sub-panels - NPxxxx.    Sub-panels - NPxxxxC (for NEMA 4/12 only)    Sub-panels - NPDDxxxx   Sub-panels / Center-panels / Swing-out Racks - WAxxxx  

Shop for this product
NEMA 12 Enclosure Subpanels/ Center Panels / Swing-out Racks

ENCLOSURE SUBPANELS

ACCESSORY CENTER PANEL SUPPORTS FOR FREESTANDING ENCLOSURES

Description

  • WA60FSCPS - Center panel support for 60” high enclosures.
    Allows two single-wide subpanels (including swing-out panels and rack mount frames) to be mounted in a two-door enclosure.

  • WA72FSCPS - Center panel support for 72” high enclosures.
    Allows two single-wide subpanels (including swing-out panels and rack mount frames) to be mounted in a two-door enclosure.

  • WA90FSCPS - Center panel support for 90” high enclosures.
    Allows two single-wide subpanels (including swing-out panels and rack mount frames) to be mounted in a two-door enclosure.


WA-F1/ F2 PANELS FOR SINGLE-DOOR FREESTANDING ENCLOSURES

Description

  • Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, and freestanding NEMA 4 enclosures.

  • Fashioned of 10 or 12-gauge steel; can be positioned anywhere along horizontal depth-wise mounting channels.

  • Half-length panels can be located in the upper or lower portion of the enclosure.

  • Mounting hardware is furnished with each panel.

  • Painted with a white polyester powder.

  • May be used in two-door enclosures along with other freestanding accessories.


WA-F1/ F2 PANELS FOR TWO-DOOR FREESTANDING ENCLOSURES

Description

  • Panels for two-door single-access and two-door dual-access, freestanding NEMA 12 enclosures

  • Manufactured of 10-gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels

  • Half-length panels can be located in the upper or lower portion of the enclosure

  • Mounting hardware is furnished with each panel

  • Painted with a white polyester powder


WASP-F3/ F4 SERIES ACCESSORY
SWING-OUT PANELS FOR FREESTANDING ENCLOSURES

Description

  • Panels for freestanding NEMA 12 enclosures and freestanding NEMA 4 enclosures

  • Full-length and half-length swing-out panels are available

  • Half-length panels can be located in the upper or lower portion of the enclosure

  • Mounting can be on either side of the enclosure

  • Painted with a white polyester powder

  • May be used in two-door enclosures along with other freestanding accessories

  • Fabricated from 12-gauge steel

  • Mounting hardware is furnished with each panel


WA-SMP SERIES
SIDE-MOUNT PANELS FOR FREESTANDING ENCLOSURES

Description

  • Panels for freestanding NEMA 4 and freestanding NEMA 12 enclosures

  • Panels are fabricated from 12-gauge steel

  • They provide extra mounting space on the sides of the enclosure

  • Mounting hardware is furnished with each panel

  • Panels are painted with a white polyester powder

  • Panels attach securely to mounting channels


WA-SOF SERIES ACCESSORY
SWING-OUT RACKS FOR FREESTANDING ENCLOSURES

Description

  • Fabricated from 10-gauge steel, these swing-out rack mounting frames are available for mounting rack mounting equipment.

  • Mounting holes are tapped with #10-32 threads spaced per E.I.A. standard.

  • Panels are painted with a white polyester powder.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement