Discrete I/O with the features you need.
Discrete Input Modules (DC and AC)
We offer 8-point and 16-point input modules at affordable prices.
All DC input modules are sink/ source jumper configurable. There are diagnostic LEDs for blown fuse and 24 VDC
power on applicable modules. Hot-swap capability makes troubleshooting easy. Available input modules include:
-
T1K-08ND3 - 8-point 12-24 VDC current sinking/sourcing input module, 4 points per common
-
T1K-16ND3 - 16-point 12-24 VDC current sinking/sourcing input module, 4 points per common
------------------------------------------------------------------------------------------------------------
-
T1K-08NA-1 - 8-point 110 VAC input module, 4 points per common
-
T1K-16NA-1 - 16-point 110 VAC input module, 4 points per common
NOTES: 8-point modules use a T1K08B or T1K08B-1 base.
16-point modules use a T1K-16B or T1K-16B-1 base.
Bases are purchased separately.
For further details or specifications, select the "Products" tab and click on the associated product Item Code
link, or select the "Technical Info" tab.