AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Field_I-z-O/Terminator_I-z-O_Spare_Parts_and_Accessories
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
You are looking at:  Field I/O > Terminator I/O Spare Parts and Accessories

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_fieldio_acc.jpg
Terminator I/O Power Supplies / Terminal Bases / Cables
Terminator I/O Network Interface Modules
Terminator I/O Discrete Input Modules
Terminator I/O Discrete Output Modules
Terminator I/O Analog Modules
Terminator I/O Specialty Modules
Terminator I/O Spare Parts and Accessories
Terminator I/O Documentation

Terminator I/O Spare Parts and Accessories

Terminator I/O Spare Parts and Accessories

The following terminator I/O spare parts and accessories are available:


Expansion I/O Cables

  • T1K-10CBL and T1K-10CBL-1 - Right side to left side expansion cable
    The T1K-10CBL(-1) connects the right side of an I/O base to the left side of the next I/O base. A maximum of two T1K-10CBL(-1) cables can be used per expansion system.

  • T1K-05CBL-LL and T1K-05CBL-LL-1 - Left side to left side expansion cable
    The T1K-05CBL-LL(-1) connects the left side of an I/O base to the left side of the next I/O base. Only one T1K-05CBL-LL(-1) cable can be used per expansion system and must be used with a T1K-05CBL-RR(-1) cable. This cable cannot be connected to the left side of the network interface base.

  • T1K-05CBL-RR and T1K-05CBL-RR-1 - Right side to right side expansion cable
    The T1K-05CBL-RR(-1) connects the right side of an I/O base to the right side of the next I/O base. A maximum of one T1K-05CBL-RR(-1) cable can be used per expansion system. NOTE: When this cable is used, the expansion I/O assignments are from right to left (reversed).

NOTE: The (-1) version of the expansion cables pass 24V DC through on an isolated wire. (All cables pass the 5V DC base power.) Any local expansion DC input modules configured for “internal power” (current sourcing) must either have a power supply preceding it on the same base or, have a (-1) version cable pass 24V DC from a power supply on the preceeding base.


Terminal Block Replacement Covers

  • T1K-COVERA-1 - Terminal block replacement covers, 1/2 size analog modules. Includes T1F-08AD-1 module cover w/ Numbering label (quantity 2), T1F-08AD-2 module cover w/Numbering label (quantity 2), T1F-08DA-1 module cover w/ Numbering label (quantity 2), T1F-08DA-2 module cover w/ Numbering label (quantity 2)

  • T1K-COVERA-2 - Terminal block replacement covers, full size analog modules. Includes T1F-16AD-1 module cover w/ Numbering label (quantity 2), T1F-16AD-2 module cover w/Numbering label (quantity 2), T1F-16DA-1 module cover w/ Numbering label (quantity 2), T1F-16DA-2 module cover w/ Numbering label (quantity 2)

  • T1K-COVERD-1 - Terminal block replacement covers, 1/2 size AC/DC modules. Includes T1K-08ND3 module cover w/ Numbering label (quantity 2), T1K-08NA module cover w/Numbering label (quantity 2), T1K-08TD1 module cover w/ Numbering label (quantity 2), T1K-08TA module cover w/ Numbering label (quantity 2), T1K-08TR module cover w/ Numbering label (quantity 2)

  • T1K-COVERD-2 - Terminal block replacement covers, full size AC/DC modules. Includes T1K-16ND3 module cover w/ Numbering label (quantity 2), T1K-16TD1 module cover w/Numbering label (quantity 2), T1K-16NA-1 module cover w/ Numbering label (quantity 2), T1K-16TD2 module cover w/ Numbering label (quantity 2)

  • T1K-COVERD-3 - Terminal block replacement covers, full size AC/DC/Relay modules. Includes T1K-08TAS module cover w/ Numbering label (quantity 2), T1K-16TA module cover w/Numbering label (quantity 2), T1K-08TRS module cover w/ Numbering label (quantity 2), T1K-16TR module cover w/ Numbering label (quantity 2)


Replacement Fuses

  • T1K-FUSE-1 - Fuse, for DC output modules, pack of 5
  • T1K-FUSE-2 - Fuse, for AC/relay output modules, pack of 5
  • T1K-FUSE-3 - Fuse, for isolated AC/relay output modules, pack of 5


ERNI Erbic brand Profibus connectors

  • 103658 - ERNI Erbic brand Profibus certified standard node vertical connector. 9-pin male D-sub, gray, for use with Terminator I/O T1H-PBC.

  • 103659 - ERNI Erbic brand Profibus certified standard termination vertical connector. 9-pin male D-sub, yellow, for use with Terminator I/O T1H-PBC.


Accessory Power Supply

You may use the FA-24PS as a power source for your analog I/O signals. This power supply is especially useful when an inexpensive external supply is required. This compact, open frame power supply accepts 85-265V AC input and provides up to 1.2A output current at 24V DC. Comes with DIN rail mounting kit.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years