Distributed high-speed counting and pulse output with fill-in-the-blank software!
Terminator I/O - Specialty Modules
High-speed Counter Module (T1H-CTRIO)
The Terminator I/O high-speed counter module (T1H-CTRIO) is priced attractively, and offers both high-speed
counting and pulse output functions in a single module.
The T1H-CTRIO is simple to configure: Just fill in the blanks with the provided configuration utility.
The T1H-CTRIO operates independently for fast response on its I/O points. No logic is required in the network
master, although additional logic can coordinate your system program.
Limitations: All input functions or all output functions can not be done simultaneously.
Counting and pulse output can be done simultaneously, however the module does not internally support closed loop control.
For further details or specifications, select the "Products" tab and click on the associated product "Item
Code" link, or select the "Technical Info" tab.