AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Industrial_Monitors/ATLAS_Industrial_Monitors
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
You are looking at:  Industrial Monitors > ATLAS Industrial Monitors

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_atlasindmonitors.jpg
ATLAS Industrial Monitors (15 inch - 19 inch)
ATLAS Industrial Monitor Cables & Accessories


ATLAS™ Industrial Monitors

The ATLAS series of industrial flat panel LCD monitors offers outstanding quality and value in a ruggedized package and at low competitive prices. Compact size and shallow mounting depth makes ATLAS flat panel monitors ideal for installation in harsh environments and for many factory automation applications.

  • Three sizes (15”, 17”, and 19”) are available in these NEMA sealed panel mounted displays and all are available with 5-wire Analog Resistive touchscreens.

  • All versions have built-in 100-240 VAC input power supplies, NEMA 4/4x/12 panel mountable front panels, and are less than 2.75” deep when panel mounted.

  • All have Analog Video (VGA) connections and provide USB or RS-232 connection for touch screen monitor versions. The 17” and 19” industrial LCD monitors additionally have Digital Video Inputs (DVI).

  • The entire series is UL/cUL listed, complies with European CE and RoHS requirements, and is UL approved for Class I and II, Division 2 hazardous locations.

Features

  • Non-touch or 5-wire analog resistive touch screen
  • UL 508 and UL 1604 listed for Hazardous Locations: Class I, Division 2, Groups A, B, C, D and Class II, Division 2, Groups F and G
  • NEMA 4/4X/12 front bezel
  • RoHS Compliant
  • Integral 100-240 VAC power supply
  • Simplified installation with no studs
  • VESA compliant - all modes up to SXGA, 16 million colors
  • 2-Year warranty
ATLAS Industrial Monitors Overview
Industrial LCD Monitors


Atlas Industrial Flat Panel Monitors
from $995.00
(ATM1500)

15" - 19" Industrial Monitors
Non-touch or "T" version with 5-wire analog resistive touch screen
  • 15": ATM1500, ATM1500T
  • 17": ATM1700, ATM1700T
  • 19": ATM1900, ATM1900T

ATLAS Industrial Monitor Cables

Cables & Accessories
  • VGA Cables
  • DVI Cables
  • RS232 Cables
  • USB Cables
  • Replacement mounting clip kit



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years