AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Inventory Reduction > Motor Controls

Products Overview Technical Info Manuals
 
Categories:   Programmable Controllers    Field I/O    Operator Interfaces    Drives   Motor Controls   Process Controls    Relays / Timers    Sensors / Encoders    Limit Switches & Accessories    Enclosure Accessories    Terminal Blocks   

Shop for this product


Electric Motor Controls

IEC Electric Motor Control

As control systems become more compact and the need for more cost-competitive electric motor control options arise, an IEC motor controller is the answer. Complying with the stringent International Electrotechnic Commission (IEC) 60947 standards, our IEC motor control series of motor contactors and motor starters offers convenience and cost-effectiveness in one package.
  • ProSense™ Motor Monitoring Relays

  • Fuji Contactors / Overload Relays

  • Fuji Manual Motor Starters

  • Eaton Cutler-Hammer Contactors / Motor Starters / Overload Relays

  • GH Series Contactors / Motor Starters / Overload Relays

  • AC Motor Soft Starters

Check out our competitive prices



motor control: phase monitor relays ProSense Motor Control Relays ... New!
AutomationDirect offers three types of monitor relays for motor control:
  • Phase monitor relays provide protection against premature equipment failure caused by voltage faults on 3-Phase systems. All ProSense 3 phase monitor relays are designed to be compatible with typical Wye or Delta systems. Phase monitoring relays protect against single phasing regardless of any regenerative voltages.

  • Alternating relays are used for motor load control in special applications where the optimization of load usage is required by equalizing the run time of two loads. The alternating action is initiated by a control switch, such as a float switch, manual switch, timing delay, pressure switch, or other isolated contact. Each time the initiating switch is opened, the output relay contacts will change state, thus alternating the two loads.

  • Pump failure relays are designed to monitor the shaft seals of submersible pumps. A resistive-measuring probe provided by the pump manufacturer is installed in the pump seal cavity. If the pump seal starts to leak, contaminating fluid enters the seal cavity, lowering the resistance between the internal probe and the common connection. When the resistance drops below the user-adjustable sensitivity setpoint of the relay, the output relay energizes.

Fuji motor contactors, overload relays Fuji Motor Contactors and Overload Relays
AutomationDirect has cooperated with Fuji Electric to offer a complete line of IEC electric motor controls.
  • The DUO line (SC-E contactors and TK-E overloads) is fully integrated so multiple motor speed controller solutions are possible with a minimum number of components. The conventional motor starters in the DUO line can accommodate electric motors up to 100 horsepower at 480VAC. The larger motor contactors feature the SUPERMAGNET™ coil for greater reliability and positive pick-up and drop-out.
    New! ... 440-480 VAC and 500-550 VAC Coil Voltages

  • The Odyssey Series of contactors and overload relays also features the SUPERMAGNET™ coil and come in sizes up to 361 A, AC-3 operation (300 horsepower at 480 VAC). Odyssey Series contactors are available in four sizes with overload relays to match any motor to 300 horsepower.
    New! ... 380-450 VAC and 460-575 VAC Coil Voltages

  • Both the DUO and Odyssey lines are available in 24 VAC, 24 VDC, 120 VAC, 240 VAC, 380-575 VAC. The motor contactors are rated up to 690 VAC, 3-phase.

  • Fuji Electric Motor Controls Overview
Fuji motor controls - motor starters Fuji Manual Motor Starters
The Fuji Duo Series Manual Motor Starter is a protective device for electric motor use that provides optimal protection by integrating the functions of a molded case circuit breaker and thermal overload relay into a compact unit. Since Fuji’s MMS is UL listed for Category E self-protected motor control, it can be used for motor branch circuit protection without the need for additional protection such as fuses or molded case circuit breakers.
  • The Manual Motor Starter is available in a 32A version with a 45mm frame width, and a 63A version with a 55 mm frame width.

  • Both MMS versions have high breaking capacities, up to 100,000A in some ranges. A wide range of accessories is available, including shunt trips and undervoltage releases.

  • Fuji Duo Series Manual Motor Starters Overview

Cutler-Hammer electric motor controls Eaton Cutler-Hammer Contactors / Motor Starters / Overload Relays
Cutler-Hammer’s Freedom series of IEC contactors feature a compact space saving design. Components that meet IEC 60947 are more reliable, of higher quality, and are better matched to their intended application.
  • The Cutler-Hammer CE15 Freedom Series IEC contactors offer big contactor ratings in a compact frame. The 45 mm frame contactors can handle up to 20 hp at 460V. They are easily DIN-rail mountable in either the vertical or horizontal upright position.

  • The Cutler-Hammer AE16 Series IEC starters are full voltage magnetic starters used for starting polyphase induction motors. These motor starters also provide protection to the motor against running or stalled overcurrents. The 45 mm frame starters can handle up to 20 hp at 460V. They are easily DIN-rail mountable in either the vertical or horizontal upright position. Motor starters are comprised of a contactor, overload relay and heater packs. The overload relays have FLA adjustable dials.

  • Cutler-Hammer Contactors / Motor Starters / Overload Relays Overview
Cutler-Hammer parts are available for sale in North America only.

GH Series Contactors / Motor Starters / Overload Relays GH Series Contactors / Motor Starters / Overload Relays
The GH series of IEC contactors and bimetallic overload relays are manufactured by Europe’s leading maritime contactor company. Contactors for ocean-going vessels are built to the most rigid specifications. This same design technology carries over to this line of industrial electric motor controls.
  • We offer individual components that allow you to use the contactor alone or to assemble your motor starter using our thermal overload relays. You can also combine a manual motor starter/protector for all-in-one protection.

  • Use contactors wherever you need a heavy-duty switching device with up to three poles. Add up to eight auxiliary contact blocks for interlocks and feedback. Or, use the optional mechanical interlock to create an inexpensive reversing contactor.

  • GH Series Contactors / Motor Starters / Overload Relays Overview
AC Motor Soft Starters AC Motor Soft Starters ... New!
STELLAR™ SR22 semi-conductor solid state soft starters provide many advantages when used instead of electro-mechanical contactors to control 3-phase AC induction motors. The SR22 motor soft starters use thyristors for controlled reduced voltage motor starting and stopping. These low voltage soft starters then switch to internal contacts for efficient running at the rated speed


For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Competitive Comparison
 
.
Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement