AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Inventory_Reduction/Operator_Interfaces
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
You are looking at:  Inventory Reduction > Operator Interfaces

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_oi_new.jpg
Circuit Protection / Fuses / Disconnects
Drives
Field I/O
Motor Controls
Operator Interfaces
Pneumatic Components
Process Controls
Programmable Controllers
Pushbuttons / Switches / Indicators
Relays / Timers
Sensors / Encoders
Terminal Blocks
Tools
Wiring Solutions


Operator Interfaces



Do you need a practical text panel, graphic display or touch screen panel operator interface solution?

We offer a variety of human machine interface (HMI) products at great prices.


C-more Operator Interface Touch Panels / Industrial Touch Screens C-more® Operator Interface HMI Touch Panels
C-more touch panels provide a graphical interface designed to interchange and display graphics, animation and data to and from a PLC by merely touching the screen. You can virtually replace every pushbutton, switch, meter, and other peripheral device with one C-more touch panel. C-more Programming Software with its graphical environment and reduced object programming steps, makes developing a project for the C-more touch panels a very quick and simple task.

C-more touch screen panels are available in either grayscale (15 shades of gray) or full color. Grayscale STN panels are available with a 6" display. TFT color units are available in 6", 8", 10", 12" and 15" display versions.

C-more touch panels start at $399.00
C-more Micro-Graphic text and touch panels C-more® Micro-Graphic Text and Touch Panels
HMI touch panels at a text panel price!
C-more Micro-Graphic panels are a new generation of graphic display and text display panels based on the very successful C-more touch panel design. The C-more Micro-Graphic is a low cost panel offering a 3 inch, 4 inch or 6 inch screen to display graphics as well as text. Touch screen and non-touch screen panel versions are available.

C-more Micro text and touch panels start at $149.00
ATLAS Industrial LCD Monitors ATLAS Industrial Monitors
The ATLASTM series of flat panel LCD monitors offers outstanding quality and value in a rugged industrial package and at low competitive prices. Compact size and shallow mounting depth makes ATLAS monitors ideal for installation in harsh environments and for many factory automation applications. Three sizes (15”, 17”, and 19”) are available in these NEMA 4 / 4X / 12 sealed panel mounted displays and all are available with 5-wire Analog Resistive touch screens.

ATLAS LCD monitors start at $995.00
Optimate Panels Optimate Text Panels
The Optimate line of practical, rugged text display panels perform more functions than a gaggle of pushbuttons, lights and LCD displays, and at a much better price. They are compatible with our entire range of DirectLOGIC PLCs. Using the simple configuration software and ladder logic in your program, you can easily connect to these HMI panels and run your application inside the CPU.
DirectView Operator Interface DirectView 1000
The DirectView DV-1000 is an incredibly small, low-cost operator interface panel. The DV-1000 can be directly connected to DirectLOGIC DL05, DL06, DL105, DL205, D3-350 or DL405 CPUs. The DV-1000 is a “ladder logic dependent” terminal which relies entirely on PLC ladder logic to perform its functions. The DV-1000 does not require any configuration software. Instead, setup is performed through special reserved memory locations inside of the CPU.
LookoutDirect HMI Software LookoutDirect PC-Based HMI Software
LookoutDirect is a feature-packed 500 - I/O version of the original package and includes drivers for the top 10 PLC/ RTU products, plus our own DirectLOGIC driver. With all of these features, LookoutDirect is clearly one of the best PC-based human machine interface (HMI) solutions for all ranges of PLC control systems.

For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years