AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Inventory_Reduction/Process_Controls
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
You are looking at:  Inventory Reduction > Process Controls

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_ftimersst7.jpg
Circuit Protection / Fuses / Disconnects
Drives
Field I/O
Motor Controls
Operator Interfaces
Pneumatic Components
Process Controls
Programmable Controllers
Pushbuttons / Switches / Indicators
Relays / Timers
Sensors / Encoders
Terminal Blocks
Tools
Wiring Solutions


Process Control and Process Measurement

  • SOLO™ Temperature Controllers / Process Controllers

  • Temperature Sensors & Thermometers

  • Pressure Sensors & Pressure Gauges

  • Signal Conditioners

  • Timer Relays (Koyo KT Series, Fuji MS and ST7 Series)

Select online video tutorials to view

Solo Digital Temperature Controller
SOLO Temperature Controllers
SOLO Temperature Controllers / Process Controllers
AutomationDirect’s SOLOTM digital temperature controller is a single loop dual output temperature controller that can control both heating and cooling simultaneously.
  • 100 to 240 VAC 50 / 60 Hz or 24 VDC input power
  • 1/32 DIN, 1/16 DIN, 1/8 DIN, or 1/4 DIN panel sizes available
  • Four types of control modes: PID, ON/OFF, Ramp / Soak and Manual.
  • Available outputs include relay, voltage pulse, current, and linear voltage (depending upon controller model)
  • Seventeen alarm types available in the initial setting mode, up to three alarm outputs available
  • Accepts thermocouple, RTD, or analog inputs
  • Built in RS-485 interface using Modbus slave (ASCII or RTU) communication protocol
  • SOLO temperature controller prices start at $89.00 (SL4824-RR)
 
Temperature Sensors/ Temperature Switches
Temperature Sensors
Temperature Sensors & Thermometers
ProSense temperature switches, sensors, transmitters, thermowells and dial thermometers provide accurate temperature monitoring and control.
  • Temperature switches/ sensors, temperature transmitters
  • Thermocouple probes and sensors, RTD temperature probes
  • Thermowells and fittings
  • Thermocouple and RTD extension wire
  • New! ... TTD-20 series transmitters with M12 quick-disconnect for fast mounting
  • New! ... T30, T50 Series Dial thermometers
  • Thermocouple probes start at $17.25 (THMJ-P06-01)
 
Pressure Sensors
Pressure Sensors & Gauges
Pressure Sensors & Pressure Gauges
ProSense pressure switches and pressure sensors are designed to monitor system pressure in hydraulic and pneumatic applications and vacuum systems. Dial pressure gauges allow the display of pressure readings for a variety of applications.
  • PSD series - electronic pressure switches are an ideal alternative to mechanical piston pressure switches.
  • PTD Series - compact pressure and vacuum transmitters with analog output for reliable pressure indication.
  • New! ... QPS Series Digital Switches / Transmitters - with LCD display for air/non-flammable gases applications.
  • New! ... G15, G20, G25 Series Dial Pressure Gauges
  • ProSense dial pressure gauges start at $5.75 (G15-BDV-8LB)
 
Signal Conditioners/ Signal Amplifiers
Signal Conditioners
Signal Conditioners
FC series and Universal signal conditioners convert process, temperature and other electrical signals into voltage or current signals for use with PLCs, loop controllers, digital displays and any other applications requiring an isolated or analog signal. The FC series signal conditioners offer 1500V isolation between the input and output to help eliminate electrical noise. Universal signal conditioners provide isolation and accept milliamps, volts, RTD, thermocouple or potentiometer inputs.
  • FC-11 - 4-20 mA loop-powered isolated signal conditioner
  • FC-33 - DC selectable signal conditioner
  • FC-R1 - Loop-powered signal conditioner for RTD signal
  • FC-T1 - Signal conditioner and signal isolator for thermocouple/ mV input signal
  • 884114 - Universal programmable signal conditioner and signal isolator, single input, single analog output
  • 884116 - Universal programmable signal conditioner and signal isolator, single input, analog output, 2 relay outputs
  • 884501 - Detachable Programming/Display Module for 884114 and 884116 universal signal conditioners.
  • Signal Conditioner prices start at $89.00 (FC-11)
 
Koyo timer relays / time delay relays
Timer Relays
Timer Relays
1/16 DIN Digital Timer Switches - Timers / Timer Relays - AutomationDirect offers solid state timers and digital timers from two leaders in the industry, FUJI Electric and Koyo. All timer relays meet UL and CE conformity. Koyo has been selling timer relays for over 30 years. FUJI Electric has been in business since 1923 and has been selling timer switches in the U.S. since 1970. All FUJI products are produced under ISO9001 and ISO14000 criteria.
  • Koyo Timer Relays - KT Series
  • Fuji Timer Relays - MS Series
  • Fuji Miniature Timer Relays - ST7 Series
  • Industrial control timer relays start at $27.25 (ST7P-2DE6N-ADC)

For more product details - select the "Products" tab and click on the desired "Item Code" or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years