- Electro-Mechanical Relays

- SSR - Solid State Relays
- Relay Sockets & Accessories

- Timer Relays/ Time Delay Relays / Digital Timers
- Motor Control Relays
Industrial Control Relays
General purpose industrial control relays are available in solid state relay, power relay, plug-in relay, electromechanical relay, octal relay,
ice cube relay, square relay, card relay, latching relay and sealed relay (HAZLOC) styles for use in a wide range of process control applications.
A variety of relay accessories are also available, including: relay sockets, relay removers, protective covers, spare card relays, and metal oxide varistors (MOV) and diode circuits offered as convenient plug-in modules.
Timer Relays/ Digital Timer Relays
AutomationDirect offers solid state timer relays and digital timers from two leaders in the industry: FUJI Electric and Koyo. All timer relays meet UL
and CE conformity. Koyo has been selling timer relays for over 30 years.
FUJI Electric has been in business since 1923 and has been selling industrial timer switches in the U.S. since 1970. All FUJI products are produced under
ISO9001 and ISO14000 criteria.
Motor Control Relays / Motor Protection Relays
Phase monitoring relays provide protection against premature equipment failure caused by voltage faults on 3-phase systems.
Alternating relays are used in special applications where the optimization of load usage is required by equalizing the run time of two loads.
Pump failure relays are designed to monitor the shaft seals of submersible pumps.
|

Industrial Relay Switches / Timer Relays / Motor Monitoring Relays
|