AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Motion_Control/Stepper_Systems/Drives_-z-_Power
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
You are looking at:  Motion Control > Stepper Systems > Drives / Power

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_stepperdrivepower.jpg
Drives / Power
Motors / Cables


Stepper Drives and Power Supplies

High performance microstepping drives and power supplies

  • SureStep™ Stepper Drives

  • SureStep™ Stepper Power Supplies

  • SureStep™ PRO Configuration Software

The SureStep™ stepping system series includes:

  • One DIP-switch configurable microstepper drive
  • Two software configurable advanced microstepper drives
  • Four stepper motor power supplies
  • Nine stepper motors (NEMA 17, 23, 34 frame sizes)
  • Two step motor extension cables
  • Free configuration software

SureStep stepper drives start at $149.00 (STP-DRV-4035)

SureStep power supplies start at $119.00 (STP-PWR-3204)
SureStep stepper drives

SureStep Stepper Drives

SureStep™ Stepper Drives

With the original SureStep drive you just set a few DIP switches, hook-up a motor and connect to a PLC (or other controller) – it couldn’t be easier, and it’s a great fit for many simple applications. However, some customers asked for more functionality, and higher current capability. So, we've introduced two new Advanced Programmable SureStep stepper drives. With software-selectable resolution up to 51,200 steps per revolution for smoother, more accurate motion and power capability up to 10 A/phase, these stepper drives take SureStep to the next level.
  • Three Stepper Drives


    • Standard stepper drive - STP-DRV-4035
    • Advanced stepper drive - STP-DRV-4805 ... New!
    • Advanced stepper drive - STP-DRV-80100 ... New!

  • Standard Stepper Drives Features


    • Max 3.5A, 40V
    • DIP switch configurable
    • Selectable microstepping: x2, x5, x10, x50 steps/revolution
    • Self test feature
    • Idle current reduction

  • Advanced Stepper Drives Features


    • Max 5A, 48V and max 10A, 80V stepper drive models available
    • Software configurable
    • Programmable microsteps
    • Internal indexer (via ASCII commands)
    • Self test feature
    • Idle current reduction
    • Anti-resonance
    • Torque ripple smoothing
    • Step, analog, & serial communication inputs
    • Serial communications allow point-to-point positioning


SureStep stepper power supplies

SureStep Power Supplies

SureStep™ Power Supplies
- for Stepper Drives and Stepper Motors

Three additional power supplies are now offered to augment the existing 32 volt SureStep power supply. These unregulated linear power supplies offer full load outputs of 48 VDC/5A, 48 VDC/10A, and 70 VDC/5A. Less expensive than regulated supplies, they are perfectly suited to power SureStep stepper drives and stepper motors.
  • Four Linear Power Supplies


    • STP-PWR-3204 (32 VDC @ 4A)
    • STP-PWR-4805 (46.5 VDC @ 5A) ... New!
    • STP-PWR-4810 (46.5 VDC @ 10A) ... New!
    • STP-PWR-7005 (70 VDC @ 5A) ... New!

  • Power Supply Features


    • 120/240 VAC selectable input
    • 32V, 48V, 70V DC output models available
    • All models have additional 5VDC, 500 mA regulated logic supply
    • Fusing included for both incoming AC and outgoing DC
    • 5V supply has electronic overload protection




SureStep Stepper Configuration Software

SureStep Configuration Software


SureStep™ Pro Configuration Software
  • For Advanced Stepper Drives

  • Features

    • The SureStep Pro configuration software on CD and the STP-232RJ11-CBL programming cable are included with each advanced stepper drive (STP-DRV-4850 & STP-DRV-80100). Software is NOT required for the standard drive (STP-DRV-4035). SureStep Pro is also available as a Free Download

    • Spare/replacement programming cable STP-232RJ11-CBL is available

    • Used for easy configuration and setup of the stepper drive, including drive, motion control mode, I/O, stepper motor.

    • Serial command language for stepper motor drive control via serial port; eliminates the need for separate motion controllers or indexers; provides easy interface to other industrial devices such as PCs, PLCs and HMIs.

    • Easily use the ASCII output commands from most of our PLCs to enable indexing capability.

    • Help files include technical data, application information, advanced setup, serial command instructions.

    • Runs on Windows Vista, XP, 2000, NT, ME, 98.

Complete SureStep Stepper Systems Overview

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years