AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Motor_Controls/Contactors_-z-_Starters_-z-_Overloads
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
You are looking at:  Motor Controls > Contactors / Starters / Overloads

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_cbcontact.jpg
45mm Contactors / Overloads.
60mm Contactors / Overloads.
Manual Starters / Protectors.
Auxiliary Contacts.

Get your motor running with our quality starters and contactors!


GH Series specifications in pdf format

GH Series Contactors/ Motor Starters/ Overload Relays

GH Series contactors

So many PLC outputs hook up to motor contactors and motor starters that we thought it made sense to sell them.
AutomationDirect offers electromechanical motor controls for electric motors from 20 - 300 horsepower at 480 volts. For lower horsepower solutions, choose from the GH Series line of European-made contactors, overload relays and motor starter/protectors, or the Cutler-Hammer Freedom series IEC contactors and starters. For higher horsepower solutions, see the Fuji Electric motor control products.

For extreme value in motor contactors, AutomationDirect offers the GH Series line of load switching devices. These high-quality contactors have the same features as the name brands, but at prices that are hard to beat.

We also offer manual motor starter/ protectors to assemble a super-low cost motor starter with short circuit and overload protection. Our RTD32 and RTD65 adjustable motor overload relays are designed to attach directly to the GH Series 45mm and 60mm contactors. By combining a GH Series contactor with a GH Series overload relay, you can have a motor starter solution at a fraction of the cost charged by our competitors.


Contactors

Three-pole contactors:

  • IEC Sizes B through J
  • 120 V or 240 V coil
  • One auxiliary contact standard through Size D


Auxiliary Contacts

  • Snap-on top mount in four versions:
    • 1 normally open, 1 normally closed contact
    • 2 normally open, 2 normally closed contacts
    • 3 normally open, 1 normally closed contact
    • 4 normally open contacts
  • Side mount with 1 normally open/1 normally closed contact
  • Contact blocks designed for snap-on installation


Mechanical interlock

  • Clip-on accessory to interlock two contactors


Manual starter / protector

Check the data sheet

  • Push on / push off manual control disconnects power from motor
  • Electromagnetic short circuit protection eliminates the need for separate breakers or fuses
  • Overload heater strips protect the motor from sustained overload conditions
  • Phase loss detection trips as a function of thermal overload when a phase is lost to protect the motor
  • Options include undervoltage trip, remote shunt trip, and auxiliary contacts

Adjustable overload relays for 45mm and 60mm contactors


RTD32 overload relay for 45mm contactors

  • 16 sizes for motor currents from 4 amps to 32 amps
  • Units come with normally open and normally closed auxiliary contacts
  • Mount directly to GH Series 45mm contactors
  • Class 10 trip curve


RTD65 overload relay for 60mm contactors

  • Four sizes for motor currents from 20 amps to 65 amps
  • Units come with normally open and normally closed auxiliary contacts
  • Mount directly to GH Series 60mm contactors
  • Class 10 trip curve
  • UL/ CUL listed



NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Price Check
Below is just a sample of what we have. Click here for a complete listing of parts and prices for this product family, or click here to download a PDF of our complete price list.
Product Price
(US $)

GH15BN series - GH Series contactor, Size B, non-reversing, 120 V

$44.00

GH15CN series - GH Series contactor, Size C, non-reversing, 240 V

$50.50

GH15FT series - GH Series contactor, Size F, non-reversing, 240 V

$90.00

GH-15GT series - GH Series contactor, Size G, non-reversing, 3-pole, 120 V

$163.00

GH-15HT series - GH Series contactor, Size H, non-reversing, 3-pole, 120 V

$181.50

GH-15JT series - GH Series contactor, Size J, non-reversing, 3-pole, 120 V

$189.00

RTD32-60 - Adjustable overload relay for 45 mm GH Series contactors, 0.4 to 0.6 A

$60.50

RTD65-4200 - Adjustable overload relay for 60 mm GH Series contactors, 28 to 42 A

$113.50

MS25-1000 - Manual starter / protector, with thermal overload release, setting range 6.3 - 10 amps

$48.00

GH15T11 - GH Series auxiliary contact, 1 normally open and 1 normally closed contact

$17.50

GH15T22 - GH Series auxiliary contact, 2 normally open and 2 normally closed contacts

$25.50

  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years