| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
So many Programmable Logic Controller (PLC) outputs hook up to motor contactors and motor starters that we
thought it made sense to sell them.
We offer a variety of electromechanical motor control solutions for motors up to 20 - 300 horsepower at 480 volts.
You can choose from the Eaton Cutler-Hammer Freedom series IEC contactors and starters for lower horsepower solutions,
the Fuji Electric line of motor controls for solutions up to 300 Hp, or the GH Series European-made contactors,
overload relays and motor starter/ protectors (also for lower horsepower solutions).
The Eaton Cutler-Hammer Freedom series of components are sized based on international
ratings classifications. We carry IEC sizes A through F (roughly up to 20 Hp).
For higher horsepower motor control solutions, see the Fuji Electric line of motor controls.
Three-phase, magnetic, non-reversing motor starter assembly includes:
NOTE: For further details or technical specifications, select the desired product category and select
the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.
Cutler-Hammer parts are available for sale in North America only.
| Product | Price (US $) |
|---|---|
|
CE15BN4AB - Eaton Cutler-Hammer contactor, Size B, non-reversing, 120 V |
$102.00 |
|
CE15CN4BB - Eaton Cutler-Hammer contactor, Size C, non-reversing, 240 V |
$128.00 |
|
CE15DNS3BB - Eaton Cutler-Hammer contactor, Size D, non-reversing, 240 V |
$151.00 |
|
AE16ANS0AC - Eaton Cutler-Hammer starter, Size A, 120 V, heater overload relay |
$173.00 |
|
AE16CNS0BC - Eaton Cutler-Hammer starter, Size C, 240 V, heater overload relay |
$202.00 |
|
H2001B-3 - H2014B-3 series, various part numbers - Eaton Cutler-Hammer heater overloads (3-pack) for starters |
$47.00 |
|
C320KGS3 - Eaton Cutler-Hammer auxiliary contact, 1 normally open and 1 normally closed contact |
$29.00 |
| Cutler-Hammer parts are available for sale in North America only. | |