AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Motor_Controls/Eaton_Cutler-Hammer_Contactors_-z-_Starters_-z-_Overloads/Overload_Heater_Packs
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
You are looking at:  Motor Controls > Eaton Cutler-Hammer Contactors / Starters / Overloads > Overload Heater Packs

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_choload.jpg
45mm Contactors
45mm Starters
Overload Heater Packs
Auxiliary Contacts

Overload Heater Packs from Cutler-Hammer

Overload relays are provided to protect motors, motor control apparatuses and motor-branch circuit conductors against excessive heating due to motor overloads and failure to start. The C306DN3B overload relay is designed for use with the Cutler-Hammer series non-reversing contactors.


Thermal overload relay features include:

  • Selectable manual or automatic reset operations

  • Used with interchangeable Class 20 heater packs + or - 24% to match motor FLA and calibrated for 1.0 and 1.15 service factors

  • Integral load lugs allow feild wiring prior to heater pack installation

  • Single-phase protection

  • Bimetallic, ambient compensated operation

  • Trip-free mechanism

  • Electrically-isolated normally open or normally closed contacts

  • Overload trip indication

  • Fingerproof terminals to reduce possibility of shock

  • UL-listed, CSA-certified, NEMA-compliant


Overload relay and interchangeable heater packs

Heater packs are used with the C306DN3B overload relay.
The load lugs are built into the overload base to allow load wiring prior to heater pack installation.
NOTE: Heater packs come in packs of three.

Heater pack features include:

  • Overload protection (in conjunction with the appropriate heater pack)
  • Selectable manual or automatic reset
  • Bimetallic, ambient compensated
  • More than a dozen models of interchangeable heater packs (three per pack) are available.
    The heater packs mount in the overload relay unit to match motor full load amps.



NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.

Cutler-Hammer parts are available for sale in North America only.


Price Check
Below is just a sample of what we have. Click here for a complete listing of parts and prices for this product family, or click here to download a PDF of our complete price list.
Product Price
(US $)

C306DN3B- Eaton Cutler-Hammer thermal overload relay starter, sizes A-F

$77.00

H2001B-3 - H2014B-3 series, (various part numbers) Eaton Cutler-Hammer heater overloads (3-pack) for starters

$47.00
Cutler-Hammer parts are available for sale in North America only.

  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years