Fuji Contactors and Overload Relays
Quality Fuji electric motor control products!
DUO Series: SC-E series contactors and TK-E series overload relays
- New! ...
440-480 VAC and 500-550 VAC Coil Voltages
Odyssey 3N series contactors and matching overload relays
- New! ...
380-450 VAC and 460-575 VAC Coil Voltages
Check out our competitive prices
AutomationDirect has cooperated with Fuji Electric to offer a
complete line of IEC electric motor controls.
- The DUO line (SC-E contactors and TK-E overloads) is fully integrated
so multiple motor speed controller solutions are possible with a minimum number of components.
- The SC-E motor contactors work with either the
conventional adjustable overload relays or the manual motor starter
(MMS) to create motor starters for a variety of applications.
- The conventional motor starters in the DUO line can accommodate electric motors up to
100 horsepower at 480VAC. The larger motor contactors feature the
SUPERMAGNET™ coil for greater reliability and positive pick-up
and drop-out.
- The Odyssey Series of contactors and overload relays also features the
SUPERMAGNET™ coil and come in sizes up to 361 A, AC-3 operation
(300 horsepower at 480 VAC).
- The Odyssey Series contactors
are available in four sizes with overload relays to match any motor to 300
horsepower.
- Both the DUO and Odyssey lines are available in 24 VAC, 24 VDC,
120 VAC, 240 VAC, 380-575 VAC. The motor contactors are rated up to
690 VAC, 3-phase.
- Conformance to CE, IEC, UL, CSA and other international
standards
- Safety and environmental considerations: Application of international standards in safety features
such as terminals with finger protection
- Motor contactors are available in the following ranges:
- 9-25 Amp (Duo SC-E02 to SC-E05 Series)
- 32-50 Amp (Duo SC-E1 to SC-E2S Series)
- 65-80 Amp (Duo SC-E3 and SC-E4 Series)
- 105-150 Amp (Duo SC-E5 to SC-E7 Series)
- 180-360 Amp (Odyssey 3NC Series)
Fuji elecric motor controls start at $13.75
(SC-E02-24VAC)
|
 |
DUO Series: SC-E series contactors and TK-E series overload relays
|
SC-E Series Contactor Features
- 1/2 to 100 hp
- 45 mm, 54 mm, 67 mm, 88 mm, 100 mm and 115 mm frame widths
- AC and DC coils with a wide range of voltages
- Finger protection terminals
- Fuji SUPERMAGNET™ technology employed on the larger contactors for greater reliability
- IEC-947, UL, CSA, CE
|
TK-E Series Overload Relay Features
- Overload, phase loss protection
- Isolated N.O. and N.C. contacts
- Ambient temperature compensation
- Trip indicator
- Finger protection terminals
- Optional base units for separate mounting
- IEC-947, UL, CSA, CE
|
Odyssey 3N series contactors and matching overload relays
|
3N Series Contactor Features
- 60 to 300 hp
- 154 mm (180 - 221A models), 169 mm (285 - 361A models) frame widths
- AC and DC coils with a wide range of voltages
- Finger protection terminals
- Fuji SUPERMAGNET technology for greater reliability
- IEC-947, UL, CSA, CE
|
3N Series Overload Relay Features
- Overload, phase loss protection
- Isolated N.O. and N.C. contacts
- Ambient temperature compensation
- Trip indicator
- Finger protection terminals
- IEC-947, UL, CSA, CE
|
Fuji Contactors / Overload Relays Overview
[back to Top]