| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
Enclosed Toggle Switch AC Motor Controllers Enclosed NEMA 4X Rotary Switch AC Motor Controllers
Features
|
![]() |
Toggle Motor Controllers
|
Enclosed Toggle Motor Controllers
|
Enclosed Rotary Motor Controllers
|
|
Toggle switch AC manual motor controllers can be integrated into your equipment design as a
manual motor controller or as a motor disconnect. Quick-make and slow break operation
provides reliability and long life. Each toggle switch motor controller has a 10,000 amp high fault
short circuit withstand rating.
Starting at $23.50 (30002D) Toggle Motor Controllers Overview |
Enclosed toggle AC manual motor controllers feature NEMA 1 or NEMA 3R enclosures and
can be used as motor controllers or disconnects. The NEMA 1 metal enclosed controller switches are
ideal for use in indoor environments. The thermoplastic and metal NEMA 3R enclosed controller switches
are rain tight for use outdoors.
Priced from $30.50 (30102D) Enclosed Toggle Motor Controllers Overview |
NEMA 4X enclosed rotary switch AC manual motor controllers are ideal for heavy washdown and
corrosive environments. They feature thermoplastic bodies and can be used as a motor controller or motor disconnect.
Starting at $110.00 (664X33D) Enclosed Rotary Motor Controllers Overview |