AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Motors
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
Our offices will be closed on Monday, May 28th in observance of Memorial Day
FedEx shipped orders placed before 6:00PM ET on Friday, May 25th will ship same day (if paid for by Credit Card or PO account in good standing & based on product availability). Orders placed after the Friday cutoff will ship on Tuesday, May 29th. Please see our Business Policies for earlier shipping cutoff times on drop-shipped items and shipping by other carriers.
You are looking at:  Motors

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
AC Motors - General Purpose and Inverter Duty (0.25 - 300HP)
DC Motors - General Purpose IronHorse (0.33 - 2HP)
STABLE Motor Bases (Compatible w/all NEMA motors)

Industrial Electric Motors
(AC Induction Motors and DC Permanent Magnet Motors)

  • IronHorse™ General Purpose AC Motors

        New! ... Premium Efficiency Cast Iron 3-Phase AC Motors (T-Frame & TC-Frame)

  • Marathon Electric Vector-Duty and Inverter-Duty AC Motors

  • IronHorse™ General Purpose DC Motors

  • STABLE™ Motor Bases

IronHorse™ General Purpose AC Motors (Induction Motors)
IronHorse™ motors are manufactured by a leading motor supplier with over 20 years experience delivering high-quality industrial electric motors to the demanding U.S. market. Our supplier produces these AC motors in an ISO9001 facility which tests the motors during production and after final assembly. This is how we can stand behind our IronHorse™ electric motors with a two-year warranty.
New! ... Premium Efficiency T-Frame and TC-Frame AC electric motors are now available.
  • In stock and ready to ship
  • FREE shipping on electric motor orders over $49*
  • 2-year Warranty on industrial strength IronHorse AC motors!
  • IronHorse motors are available from 1/3 Hp to 300 Hp
  • Ironhorse AC motor prices start at $79.00
IronHorse AC electric motors (induction motors)
IronHorse AC Motors (Rolled Steel & Cast Iron)


Inverter-Duty and Vector-Duty Marathon AC Electric Motors
AutomationDirect offers a wide variety of AC inverter-duty and vector-duty motors from Marathon Electric Manufacturing Corporation® at great prices. These AC motors are available in a variety of horsepower ranges from .25 Hp to 100 Hp. These high-quality industrial motors, unless otherwise stated, are rated for continuous operation in a 40°C ambient and for altitudes up to 3,300 feet (1,000 meters) above sea level.

All Marathon Electric motors come with a three year warranty supported by authorized Marathon Electric service centers.
NOTE: Our typical 30 day money-back return policy does NOT apply to these AC motors.
  • Marathon AC motors are available from 0.25 Hp to 100 Hp
  • FREE shipping on electric motor orders over $49*
  • 3-year Warranty
  • Marathon AC motor prices start at: $143.00

Marathon Electric AC motors
Marathon Electric Motors (Inverter & Vector-Duty)


IronHorse™ General Purpose DC Permanent Magnet Motors
IronHorse™ Permanent Magnet reversible DC motors are designed for use on unfiltered SCR (Thyristor) type DC drives. These permanent magnet motors may also be used with PWM (pulse width modulated) type DC adjustable speed drives. The IronHorse line of DC electric motors includes:
  • TENV or TEFC 56C-frame DC motors with rolled steel frames, flange mount and removable mounting bases; .33-2hp
  • Replacement DC motor brush sets available (one spare set is included with each DC motor)
  • STABLE motor slide bases for adjustable motor mounting
  • Input power of 115 or 230 volts rectified AC can be used with an appropriate SCR drive
  • Linear speed/torque characteristics over entire speed range
  • High starting torque for heavy load applications
  • Capable of dynamic braking for faster stops
  • Reversible rotation
  • Simple two-lead connection (2 wire motor)
  • FREE shipping on electric motor orders over $49*
  • Ironhorse DC motor prices start at $133.00
IronHorse DC electric motors - permanent magnet motors
IronHorse DC Motors


STABLE™ Motor Bases - compatible with all NEMA motors
STABLE Motor Bases are mounting slide bases for use with 56 to 449T NEMA motors
  • Allows adjustment of motor mounting position
  • Double adjusting screws for frames 182T - 449T
  • Manufactured to precise dimensional standards
  • Dimensionally interchangeable with existing major makes
  • Heavy-duty steel construction
  • Painted with oven-baked primer for better adhesion of customer’s paint
  • All “D” bolts (motor mounting bolts) are fixed to the exact motor foot pattern
  • All “D” bolts are welded into position to prevent spinning and dropping from slots
  • Bases are provided with washers
  • STABLE motor base prices start at $8.75
STABLE AC Motor Slide Bases
Adjustable NEMA motor bases

*shipped standard ground or LTL (see Shipping Options for complete details and restrictions)

Shipping restrictions on all large electric motors:
  1. Due to weight restrictions, large motors must be shipped via truck and cannot be shipped to Hawaii, Puerto Rico or the Virgin Islands.


  2. "NEXT DAY" truck delivery options on motors are only available for a very limited number of in-stock items and are subject to regional limitations. Orders must be placed no later than 12:00pm (noon) Eastern time and... AN EXPEDITE FEE WILL BE CHARGED.


  3. Saturday delivery is NOT available for motors that must ship via truck (ground service).


  4. In-stock motors will typically ship the same day via the AutomationDirect preferred shipping provider.
Also:
  • IronHorse motors are normally in-stock and ready to ship.

  • Most of the MicroMAX series motors are currently available as in-stock items and will ship the same day from AutomationDirect, but the larger non-stock motors that must ship via truck (Black Max, Blue Max and Blue Chip-XRI Series motors) will be drop-shipped from Marathon Electric (usually the same business day or within 24 hours).


  • Motors with Encoders (Yxxx-A77x part numbers) are custom assembled and will drop-ship from Marathon Electric within 48-72 hours.

[back to top]

For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years