AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Motors/AC_Motors_-_General_Purpose_and_Inverter_Duty_(0.25_-_300HP)
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or PDF
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Motors > AC Motors - General Purpose and Inverter Duty (0.25 - 300HP)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_acmotors.jpg
AC Motors-General Purpose, Rolled Steel, IronHorse (0.33 - 2HP)
AC Motors - General Purpose, Cast Iron, Ironhorse (0.33 - 300HP)
AC Motors - Inverter Duty, Marathon (0.25 - 100HP)

Industrial AC Electric Motors

  • IronHorse™ General Purpose AC Motors - Rolled Steel

  • IronHorse™ General Purpose AC Motors - Cast Iron

  • New! ... Premium Efficiency Cast Iron 3-Phase AC Motors (T-Frame & TC-Frame)

  • Marathon Inverter-Duty and Vector-Duty AC Motors (including premium efficiency models)

  • How to Choose: General Purpose AC Electric Motor or Inverter-Duty Motor?
Electric Motor Premium Efficiency Requirements (EISA 2007)
In 2010, the Energy Independence and Security Act of 2007 mandated that all applicable AC industrial motors manufactured or imported into the U.S. after December 2010 must meet the Premium Efficiency standards. Because this initiative was driven by the NEMA organization, the Premium Efficiency standard is commonly referred to as "NEMA Premium".

IronHorse MTCP Series Premium Efficiency motors meet or exceed the NEMA Premium Efficiency guidelines in the EISA 2007 standard. Our Marathon Electric motors line also includes several model series that meet or exceed the Premium Efficiency guidelines in the EISA 2007 standard.

IronHorse general purpose rolled steel AC electric motors
IronHorse AC Motors - Rolled Steel
IronHorse™ General Purpose Rolled Steel AC Motors (1/3 hp - 2 hp)
IronHorse™ electric motors are manufactured by a leading motor supplier with over 20 years experience delivering high-quality industrial electric motors to the demanding U.S. market.

The IronHorse™ AC rolled steel electric motors lineup includes:
  • TEFC 56C-frame single phase AC motors with rolled steel frames, 1/3 to 1.5 hp
  • TEFC 56C-frame 3-phase AC motors with rolled steel frames, 1/3 to 2 hp
  • In stock and ready to ship
  • FREE shipping on AC electric motor orders over $49*
  • Replacement motor capacitors for IronHorse single phase motors are available
  • STABLETM adjustable motor slide bases for NEMA motors from 56 - 449T
  • 2-year warranty on industrial strength IronHorse induction motors!
  • IronHorse rolled steel AC motor prices start at $79.00
  • IronHorse General Purpose Rolled Steel AC Motors Overview
IronHorse cast iron AC electric motors, 3 phase motors
IronHorse AC Motors - Cast Iron
IronHorse™ General Purpose Cast Iron AC Motors (1 hp - 300 hp)
Our supplier produces IronHorse™ cast iron industrial electric motors in an ISO9001 facility which tests these AC motors during production and after final assembly.

The IronHorse™ cast iron AC electric motors lineup includes:
  • New! ...Premium Efficiency Cast-Iron 3-Phase AC Electric Motors (T-Frame & TC-Frame)
  • IronHorse cast iron AC motors are available from 1 hp motors to 300 hp motors
  • Replacement motor capacitors for IronHorse single phase motors
  • C-flange kits for flange mounting of IronHorse™ 3-phase cast iron T-frame motors
  • STABLETM adjustable motor slide bases for any NEMA motor from 56 - 449T
  • In stock and ready to ship
  • FREE shipping on AC electric motor orders over $49*
  • 2-year warranty on industrial strength IronHorse induction motors!
  • IronHorse premium efficiency cast iron AC motor prices start at $155.00
  • IronHorse General Purpose Cast Iron AC Motors Overview

AC Motors: Marathon electric motors, Marathon Motors
Marathon Electric AC Motors
Inverter-Duty and Vector-Duty Marathon AC Motors (1/4 hp - 300 hp)
AutomationDirect offers a wide variety of AC inverter-duty and vector-duty motors from Marathon Electric Manufacturing Corporation® at great prices. These industrial AC motors are available in a variety of horsepower ranges from 1/4 Hp to 100 Hp. These high-quality industrial motors, unless otherwise stated, are rated for continuous operation in a 40°C ambient and for altitudes up to 3,300 feet (1,000 meters) above sea level.

All Marathon Electric motors come with a three year warranty supported by authorized Marathon Electric service centers.

NOTE: Our typical 30 day money-back return policy does NOT apply to these motors.
  • Marathon AC Motors are available from 1/4 hp to 100 hp
  • FREE shipping on electric motor orders over $49*
  • 3-year Warranty
  • Marathon AC motor prices start at: $143.00

Our Marathon Electric motor products include:

  • MicroMAX® Series AC Inverter-Duty Motors (1/4 hp to 10 hp)
  • Black Max® Vector Duty Motors (1/4 hp to 30 hp)
  • Black Max® Vector Duty Motors with Encoder (1/4 hp to 30 hp)
  • Blue Max® 2000, Vector Duty Motors (40 hp to 100 hp)
  • Blue Max® 2000, Vector Duty Motors with Encoder (40 hp to 100 hp)
  • NEMA Premium Efficiency Blue Chip XRI® - Ultra High Efficiency Inverter-Duty Motors (15 hp to 100 hp)
  • NEMA Premium Efficiency XRI Inverter-Duty Motors (1 hp to 10 hp)
  • Marathon Electric AC Motors Overview

  * shipped standard ground or LTL (see Shipping Options for complete details and restrictions)



Do you need a general purpose AC motor or inverter-duty electric motor?

How to choose a general purpose AC motor vs. an inverter-duty motor

General purpose electric motors have been around for many years. They are the workhorse of almost every industry. An inverter-duty motor is a much newer concept that was necessary as general purpose motors began to be driven by variable frequency drives (VFDs or inverters). An inverter-duty motor can withstand the higher voltage spikes produced by all VFDs (amplified at longer cable lengths) and can run at very slow speeds without overheating. However, this performance comes at a cost: inverter-duty motors can be more expensive than general purpose AC motors.

Guidelines for choosing an Ironhorse general purpose motor vs. an inverter-duty motor are available below. If your application falls within the guidelines, there is no need to apply an inverter-duty motor. Marathon inverter-duty motors have limitations as well. Please see the Marathon Motors section for more details.

Guidelines for choosing AC Motors

In summary, general purpose AC induction motors can be run with drives in many applications; however inverter-duty AC motors are designed to handle much lower speeds without overheating and they are capable of withstanding higher voltage spikes without their insulation failing. However, with the increased performance comes an increase in cost. The additional cost of an inverter-duty motor can be worth it if you need improved motor performance.



Shipping restrictions on all large motors:
  1. Due to weight restrictions, large motors must be shipped via truck and cannot be shipped to Hawaii, Puerto Rico or the Virgin Islands.


  2. "NEXT DAY" truck delivery options on motors are only available for a very limited number of in-stock items and are subject to regional limitations. Orders must be placed no later than 12:00pm (noon) Eastern time and... AN EXPEDITE FEE WILL BE CHARGED.


  3. Saturday delivery is NOT available for motors that must ship via truck (ground service).


  4. In-stock motors will typically ship the same day via the AutomationDirect preferred shipping provider.
Also:
  • IronHorse motors are normally in-stock and ready to ship.

  • Most of the MicroMAX series motors are currently available as in-stock items and will ship the same day from AutomationDirect, but the larger non-stock motors that must ship via truck (Black Max, Blue Max and Blue Chip-XRI Series motors) will be drop-shipped from Marathon Electric (usually the same business day or within 24 hours).


  • Motors with Encoders (Yxxx-A77x part numbers) are custom assembled and will drop-ship from Marathon Electric within 48-72 hours.




For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].

Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos