IronHorse™ General Purpose Rolled-Steel AC Motors
IronHorse Rolled-Steel AC electric motors range from 1/3 to 2 Horsepower
IronHorse™ AC motors are manufactured by a leading motor supplier with over 20 years experience delivering high-quality industrial
electric motors to the demanding U.S. market. Our supplier produces these single phase and 3 phase motors in an ISO9001 facility, which tests the
motors during production and after final assembly. This is how we can stand behind these industrial electric motors with a two-year warranty.
These motors are also sometimes referred to as induction motors. An induction motor or asynchronous motor is a type of alternating current motor where
power is supplied to the rotor by means of electromagnetic induction. Induction motors are now the preferred choice for industrial AC motors due to their
rugged construction, absence of brushes (which are required in most DC motors) and the ability to control the speed of the motor.
In stock and ready to ship
FREE shipping on AC electric motor orders over $49*
30-day money-back guarantee
2-year warranty on all IronHorse motors!
IronHorse electric motor prices start at $79.00
The complete lineup of IronHorse™ Rolled-Steel AC motors includes:
- TEFC 56C-frame single-phase AC motors with rolled steel frames; flange mount and removable mounting bases; 1/3 hp - 1.5 hp
- TEFC 56C-frame three-phase AC motors with rolled steel frames; flange mount and removable mounting bases; 1/3 - 2 hp
- Replacement motor start capacitors and run capacitors are available for IronHorse single-phase motors
- STABLE™ motor slide bases for adjustable mounting any NEMA motor from 56 - 449T
IronHorse General Purpose AC Motors Overview
*shipped standard ground or LTL (see Shipping Options for complete details and restrictions)
|
IronHorse AC Motors - Rolled Steel, Single and Three-Phase Motors
|
|
IronHorse™ Rolled-Steel AC Electric Motors
|
|
|
56C Frame TEFC Single-Phase Motors
- 1/3 hp - 1.5 hp motors
- 1800 RPM
- 1 phase motors - 115/208-230 Volt
- 56C Frame - TEFC Enclosure
- Capacitor start, electrically reversible motors
- Removable bolt-on / bolt-off base
- Industrial gauge steel motor, frame and base
- Replacement motor capacitors and switches
|
|
56C Frame TEFC Three-Phase Motors
- 1/3 hp - 2 hp motors
- 1800 RPM, 3600 RPM
- 3 phase motors - 208-230/460 Volt
- 56C Frame Motors - TEFC Enclosure
- Reversible motors, inverter capable
- Removable bolt-on / bolt-off base
- Industrial gauge steel motor, frame and base
|
For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.