AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Motors/AC_Motors_-_General_Purpose_and_Inverter_Duty_(0.25_-_300HP)/AC_Motors-General_Purpose,_Rolled_Steel,_IronHorse_(0.33_-_2HP)/1-Phase_Motors,_56C_(0.33_-_1.5HP)
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
  • Country of Origins Docs
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
    • Country of Origins Docs
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
  • Re-Manufactured Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or CD
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Motors > AC Motors - General ... > AC Motors-General Pu... > 1-Phase Motors, 56C (0.33 - 1.5HP)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_ironhorsegpm1prs.jpg
1-Phase Motors, 56C (0.33 - 1.5HP)
3-Phase Motors, 56C (0.33 - 2HP)

IronHorse™ General Purpose Single-Phase AC Motors

IronHorse single-phase AC electric motors are available in horsepower ranges from 1/3 Hp to 1.5 Hp

... and are priced from $96.00 to $153.00 .

We also offer: Three-phase 56C Motors - Rolled Steel

IronHorse™ electric motors are manufactured by a leading motor supplier with over 20 years experience delivering high-quality electric motors to the demanding U.S. market. Our supplier produces these 1-phase AC motors in an ISO9001 facility, which tests these single phase motors during production and after final assembly. This is how we can stand behind these industrial AC electric motors with a two-year warranty.

These motors are also sometimes referred to as induction motors. An induction motor or asynchronous motor is a type of alternating current motor where power is supplied to the rotor by means of electromagnetic induction. Induction motors are now the preferred choice for industrial AC motors due to their rugged construction, absence of brushes (which are required in most DC motors) and the ability to control the speed of the motor.
  • In stock and ready to ship

  • FREE ground shipping on orders over $49*

  • 2-year warranty on IronHorse AC electric motors!

*shipped standard ground or LTL (see Shipping Options for complete details and restrictions)

The complete lineup of IronHorse™ AC motors includes:
  • TEFC 56C-frame single-phase AC motors with rolled steel frames;flange mount & removable mounting bases; 1/3 hp motors - 1.5 hp motors

  • TEFC 56C-frame three-phase AC motors with rolled steel frames;flange mount & removable mounting bases; 1/3 hp motors - 2 hp motors

  • TEFC T-frame three-phase AC motors with cast iron frames and mounting feet; 1 hp motors - 300 hp motors

  • Replacement motor start capacitors and run capacitors are available for IronHorse single-phase motors

  • Accessory C-face kits are available for flange mounting of IronHorse™ three-phase cast iron T-frame motors

  • STABLE motor slide bases for adjustable mounting of any NEMA motor from 56 - 449T
IronHorse single phase motors - TEFC motors, 56C motors
IronHorse Single-Phase AC Motors
Single-phase - 115V/208-230 Volt, 56C Frame - TEFC Motor Enclosure, 1800 RPM
Highlights
  • Motor start capacitor


  • Electrically reversible motors


  • Removable bolt-on / bolt-off base


  • Industrial gauge steel motor, frame and base
Applications
  • Conveyors
  • Fans
  • Gear Reducers
  • Pumps
Features
  • TEFC motor enclosure (Totally Enclosed Fan Cooled)
  • NEMA 56C flange mount
  • Rolled steel shell frame / cast aluminum end bell
  • Removable base / bolt-on/bolt-off mounting feet
  • Steel fan cover
  • Large all-metal motor start capacitor cover with rubber gasket and oversized capacitors
  • Large easy-to-wire junction box with rubber gasket
  • Heavy duty oversized ball bearings
  • High tensile strength steel shaft
  • Cast aluminum end bells
  • Large all-metal nameplate with easy to read wiring diagram
  • Electrically reversible motor
  • NEMA design B
  • Class F winding insulation
  • Service Factor: 1.15 across-the-line
  • Two year warranty
  • cCSAus certified
Complete IronHorse Single-Phase AC Motors Overview



56C Frame Single-Phase AC TEFC Motors – Accessories

Motor Start Capacitors

1-phase motors use motor start capacitors to provide starting torque when power is first applied to the AC electric motor. AutomationDirect offers spare/replacement motor starting capacitors for our IronHorse single phase motors.

Centrifugal Switches

The AC motor start capacitors are no longer needed once the motors begin turning, so they are then taken out of the circuit by a centrifugal switch. We also supply spare/replacement switches for our AC motors. One centrifugal switch model is used for the entire line of IronHorse single-phase motors.

Motor Run Capacitors

In addition to the motor start capacitors and centrifugal switches, IronHorse 1-1/2 hp single-phase motors also have motor run capacitors. These run capacitors allow the AC motors to develop higher running torque and greater efficiency, and improve the motor power factor.

IronHorse motor start capacitors, run capacitors and centrifugal switches for 1-phase motors
AC Motor Capacitors and Centrifugal Switch

For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Read Customer Testimonials Testimonials
Customer Testimonials for 1-Phase Motors, 56C (0.33 - 1.5HP)
Testimonials for MTR-P75-1AB18
Tom in EAGAR, AZ wrote :  
Surprisingly good quality, fast shipping, great value.
Richard in GRANVILLE, OH wrote :  
Since motors of this nature aren't considered repairable, these motors are an excellant choice for the type of application we are using them in.

Testimonials for MTR-1P5-1AB18
Pat in MISSISSAUGA, ON wrote :  
An easy and less costly drop in alternative to our existing system. Works wonderfully well without any additional modifications.
Jason Kelsch in FARGO, ND wrote :  
Great quality motors for the price. We use these motors on everything from chemical mixers to particle conveying in our facility and they keep running even in some pretty harsh environments.


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].

Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms of Sale
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2013 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 12 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos
 Updating...