AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Motors/AC_Motors_-_General_Purpose_and_Inverter_Duty_(0.25_-_300HP)/AC_Motors-General_Purpose,_Stainless_Steel,_IronHorse_(0.33-2HP)
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
  • Country of Origins Docs
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
    • Country of Origins Docs
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
  • Re-Manufactured Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or CD
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Motors > AC Motors - General ... > AC Motors-General Purpose, Stainless Steel, IronHorse (0.33-2HP)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_acmotors_gpssih.jpg
3-Phase Motors, 56C (0.33 - 2HP) with feet
3-Phase Motors, 56C (0.33 - 2HP) w/o feet

IronHorse™ General Purpose Stainless Steel AC Motors

New! ... IronHorse Stainless Steel Motors from 1/3 to 2 Horsepower

  • Buy direct and save up to 50% compared to typical retail prices
  • In stock and ready to ship
  • FREE shipping on orders over $49*
  • 30-day money-back guarantee
  • FREE technical support
Stainless Motors designed for IP56 washdown applications!
Washdown motors are designed for use in food and beverage processing or other applications where motors are frequently exposed to moisture, humidity, certain chemicals or other washdown environments. These stainless steel motors are NOT rated for direct contact with food. Washdown duty features include:
  • Double lip seals, both ends of the stainless motor & shaft slinger on the drive-end
  • O-rings installed on end-bells to eliminate moisture
  • Stainless steel drain plugs installed in both end-bells
  • Seal-tight cable gland installed at the factory
  • Case, JBox & fan shroud are 304 stainless, motor shaft is 303 stainless
  • Seals are heat resistant fluorinated silicone rubber, suitable for caustic environment.
  • There are NO restrictions on the orientation of these stainless steel motors! (Vertical or horizontal)
    (NOTE: shaft re-orientation does require the relocation of the drain plugs)

IronHorse stainless steel AC motor prices start at $275.00

IronHorse stainless steel 3-phase motors, wash down motors
IronHorse Stainless Steel 3-Phase Motors


      KickStart new product videosIronHorse Stainless Steel Motors


General Features
  • Totally Enclosed Fan Cooled (TEFC) enclosure
  • NEMA 56C flange mount
  • 304 stainless steel shell frame
  • Stainless steel motor shaft
  • Large easy-to-wire junction box with fluorinated silicone rubber gasket
  • Nickel-plated brass cable gland installed (spare/replacements available)
  • IP56 environmental rating
  • Available with or without stainless steel mounting feet
  • Heavy-duty permanently-sealed oversized ball bearings
  • Nameplate information with wiring diagram etched into frame
  • Electrically reversible
  • NEMA design B
  • Class F winding insulation
  • Service Factor: 1.15 across-the-line (1.0 with AC drive)
  • One year warranty
  • cCSAus certified
Applications for Wash Down Motors (Stainless Steel)
  • Conveyors
  • Fans
  • Gear reducers
  • Pumps
  • Inverter capable
  • Washdown environments
  • Food and Beverage Processing
  • Meat Packaging Plants
  • Pharmaceutical
IronHorse Stainless Steel AC Motors Overview

*shipped standard ground or LTL (see Shipping Options for complete details and restrictions)


Stainless Steel 3-Phase Washdown Motors - 56C Frame with Feet

Stainless Steel 3-Phase Motors - 56C Frame with Feet
  • 1/3 hp - 2 hp motors
  • 1800 RPM, 3600 RPM
  • Three-phase motors: 208-230/460 Volt
  • Reversible motors, inverter capable
  • 56C frame - TEFC enclosure
  • Stainless steel motor frame with rigid base

Stainless Steel 3-Phase Motors - 56C Frame without Feet

Stainless Steel 3-Phase Motors - 56C Frame without Feet
  • 1/3 hp - 2 hp motors
  • 1800 RPM only
  • Three phase motors: 208-230/460 Volt
  • Reversible, inverter capable
  • 56C frame - TEFC enclosure
  • Stainless steel motor frame with round body

For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].

Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms of Sale
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2013 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 12 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos
 Updating...