IronHorse™ General Purpose Cast Iron AC Motors - 1 Hp to 300 Hp
IronHorse™ Motors Offer Efficient Operation at an Exceptional Value!
- In stock and ready to ship
- FREE ground shipping on electric motor orders over $49*
- 30-day money-back guarantee
- 2-year warranty on all IronHorse electric motors!
IronHorse™ Cast Iron 3-Phase TEFC Motors
IronHorse™ AC motors are manufactured by a leading motor supplier with over 20 years experience delivering high-quality
industrial electric motors to the demanding U.S. market. Our supplier produces these 3 phase motors in an ISO9001 facility, which tests the
motors during production and after final assembly. This is how we can stand behind these industrial electric motors with a two-year
warranty.
These motors are also sometimes referred to as induction motors. An induction motor or asynchronous motor is a type of alternating current motor where
power is supplied to the rotor by means of electromagnetic induction. Induction motors are now the preferred choice for industrial AC motors due to their
rugged construction, absence of brushes (which are required in most DC motors) and the ability to control the speed of the motor.
New! ... Premium Efficiency Motors
In 2010, the Energy Independence and Security Act of 2007 mandated that all applicable AC industrial motors manufactured or imported into the U.S. after
December 2010 must meet the Premium Efficiency standards. Because this initiative was driven by the NEMA organization, the Premium Efficiency standard is
commonly referred to as "NEMA Premium". IronHorse MTCP Series Premium Efficiency motors meet or exceed the Premium Efficiency guidelines in the EISA 2007
standard.
*shipped standard ground or LTL (see Shipping Options for complete details and restrictions)
IronHorse General Purpose AC Motors Overview
|
IronHorse General Purpose AC Motors - Cast Iron
|
|
IronHorse™ Cast Iron AC Electric Motors
|
|
|
Premium Efficiency, T-Frame, 3-Phase Motors ... New!
- 1 hp - 300 hp
- 1200 RPM, 1800 RPM, 3600 RPM
- Three phase - 208-230/460 Volt
- T Frame - TEFC motor enclosure (Totally Enclosed Fan Cooled)
- EISA rated, premium efficiency
- All cast iron frames
- Starting at $155.00
|
|
Premium Efficiency, TC-Frame, 3-Phase Motors ... New!
- 1 hp - 100 hp
- 1800 RPM
- Three phase - 208-230/460 Volt
- TC-frame (C-face), TEFC motor enclosure (Totally Enclosed Fan Cooled)
- EISA rated, premium efficiency
- All cast iron frames
- Starting at $182.00
|
|
|
C-Face Kits for MTC Series High Efficiency Motors
- For C-face mounting of MTC series High Efficiency cast iron T-frame motors
- Kits for 143T to 449T frames (1 Hp motors to 300 Hp motors)
- Kits are field installable and include the C-faces and bolts
|
|
C-Face Kits for Premium Efficiency Motors ... New!
- For C-face mounting of T-frame MTCP Premium Efficiency cast iron motors
- Kits for 143T to 445/7T frames (1 hp to 200 hp motors)
- Kits are field installable and include the C-faces and bolts
- Starting at $14.00
|
|
|
Spare Parts for Premium Efficiency Motors ... New!
- These MTAP series replacement components are for MTCP Series Premium Efficiency motors (only)
- TEFC fans including fan and snap rings
- TEFC fan shrouds with shroud, bolts w/washers, and rubber plug
- IronHorse junction boxes with gasketed base and cover assembly, base gasket, and base bolts
|
For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.