AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Motors/AC_Motors_-_General_Purpose_and_Inverter_Duty_(0.25_-_300HP)/AC_Motors_-_Inverter_Duty,_Marathon_(0.25_-_100HP)
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or PDF
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Motors > AC Motors - General ... > AC Motors - Inverter Duty, Marathon (0.25 - 100HP)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_marathonmotors.jpg
Marathon Inverter Duty Motors (by HP)
Marathon Inverter Duty Motors (by Voltage, 208, 230, 460, 575V)
Marathon MicroMAX (0.25HP to 10HP)
Marathon Black Max (0.25HP to 30HP)
Marathon Black Max w/ Encoder (0.25HP to 30HP)
Marathon Blue Max (40HP to 100HP)
Marathon Blue Max w/ Encoder (40HP to 100HP)
Marathon NEMA Premium XRI (1HP to 10HP)
Marathon NEMA Premium Blue Chip XRI (15HP to 100HP)

Inverter Duty and Vector Duty Marathon Electric Motors (AC)

Now with Marathon NEMA Premium Efficiency XRI® Motors

AutomationDirect offers a wide variety of AC motors (both inverter-duty and vector-duty induction motors) from Marathon Electric Manufacturing Corporation®. These vector-duty and inverter-duty industrial motors, unless otherwise stated, are rated for continuous operation in a 40 C ambient and for altitudes up to 3,300 feet (1,000 meters) above sea level.

Marathon Electric motors have been carefully selected by AutomationDirect to be performance-matched with the DURAPULSE and GS series AC drives. The offering includes induction motor models ranging from ¼ hp to 100 hp, that feature dual 230/460 VAC and 575 VAC voltages and a base speed of 1200 RPM or 1800 RPM.

Marathon Electric has years of experience in the design, manufacturing and application of AC motors. Over two dozen premier manufacturers of AC variable frequency drives specify Marathon Electric's performance-matched industrial motor products in their drive systems. These are cost-effective, high performance AC motors that provide enhanced performance in virtually any industrial or commercial application.

  • Marathon AC motors are available from 0.25 HP to 100 HP

  • NEMA Premium Efficiency motors are available from 1 HP to 100 HP (XRI Series)

  • FREE shipping on AC electric motor orders over $49*

  • 3-year Warranty

Marathon Motors Selection Overview
Marathon Electric Motors

Marathon Electric Motor Selection


Marathon MicroMax AC Electric Motor from $143.00
(Y500)

microMAX™ (0.25 to 10 HP)
  • TENV and TEFC motors
  • Dual mounting options, C-face rigid base and C-face round body
  • Cooler running and lighter weight design, allowing an easy transition from PMDC

Marathon BlackMax AC Motor from $210.00
(Y592)

Black Max® (0.25 to 30 HP)

Black Max® with Encoder
  • TENV motors
  • Provisions for encoder mounting
  • Used in any high performance application with closed or open loop vector controls or Volts/Hertz drives
  • Low inertia design for extremely quick response
  • For applications where full torque at zero speed is required.

Marathon Blue Max AC Electric Motors from $3,135.00
(Y571)

Blue Max® 2000 (40 to 100 HP)

Blue Max® 2000 with Encoder
  • TEBC and TEFC motors
  • Provisions for encoder mounting
  • Used in variable frequency drive applications requiring full rated torque at zero speed
  • For closed or open loop (sensorless) vector control
  • Cast iron "severe duty" construction.

Marathon NEMA Premium Motor from $342.00
(E2001)

NEMA Premium XRI®
(1 to 10 HP)
  • TEFC motor meets or exceeds NEMA Premium efficiency ratings
  • optimize motor system efficiency, reduce electrical power consumption and costs, and improve system reliability
  • offer substantial energy savings when used on high cycle or long run time applications
  • Rolled steel construction with C-face rigid base mounting

Marathon BlueChip NEMA premium efficiency motor from $1,066.00
(E307)

NEMA Premium Blue Chip® XRI
(15 to 100 HP)
  • Ultra High Efficiency TEFC motors
  • optimize motor system efficiency, reduce electrical power consumption and costs, and improve system reliability
  • offer substantial energy savings when used on high cycle or long run time applications
  • Blue Chip XRI motors meet NEMA Premium® efficiency ratings


Note: Shipping restrictions on all large motors
  1. Due to weight restrictions, large motors must be shipped via truck and cannot be shipped to Hawaii, Puerto Rico or the Virgin Islands.


  2. "NEXT DAY" truck delivery options on motors are only available for a very limited number of in-stock items and are subject to regional limitations. Orders must be placed no later than 12:00pm (noon) Eastern time and... AN EXPEDITE FEE WILL BE CHARGED.


  3. Saturday delivery is NOT available for motors that must ship via truck (ground service).


  4. In-stock motors will typically ship the same day via the AutomationDirect preferred shipping provider.
Also:
  • IronHorse motors are normally in-stock and ready to ship.

  • Most of the MicroMAX series motors are currently available as in-stock items and will ship the same day from AutomationDirect, but the larger non-stock motors that must ship via truck (Black Max, Blue Max and Blue Chip XRI Series motors) will be drop-shipped from Marathon Electric (usually the same business day or within 24 hours).


  • Motors with Encoders (Yxxx-A77x part numbers) are custom assembled and will typically drop-ship from Marathon Electric typically within 48-72 hours.

*shipped standard ground or LTL (see Shipping Options for complete details and restrictions)

For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].

Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos