AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Motors > IronHorse (TM) Gener... > Single Phase Rolled Steel 56C Motors & Accessories (0.33 - 2HP)

Products Overview Technical Info Manuals Reviews
 
Categories:  Single Phase Rolled Steel 56C Motors & Accessories (0.33 - 2HP)   Three Phase Rolled Steel 56C Motors (0.33 - 2HP)    Three Phase Cast Iron Motors & Accessories (1 - 300HP)   

Shop for this product

IronHorsetm General Purpose Single-Phase Motors

IronHorse Single-Phase Motors are available in horsepower ranges from 1/3 Hp motor models to 1.5 Hp motor models

... and are priced from $86.00 to $136.00

We also offer: Three-phase Rolled Steel 56C Motors

IronHorse™ motors are manufactured by a leading motor supplier with over 20 years experience delivering high-quality electric motors to the demanding U.S. market. Our supplier produces AC motors in an ISO9001 facility, which tests the single phase and 3 phase motors during production and after final assembly. This is how we can stand behind these industrial electric motors with a two-year warranty.
  • In stock and ready to ship

  • FREE ground shipping on orders over $300*

  • 2-year Warranty on IronHorse electric motors!

*shipped standard ground or LTL (see Shipping Options for complete details and restrictions)

The complete lineup of IronHorse™ AC motors includes:
  • TEFC 56C-frame single-phase AC motors with rolled steel frames; flange mount and removable mounting bases; 1/3 - 1.5 hp

  • TEFC 56C-frame three-phase AC motors with rolled steel frames; flange mount and removable mounting bases; 1/3 hp - 2 hp motor models

  • TEFC T-frame three-phase AC motors with cast iron frames and mounting feet; 1 hp - 300 hp motor models

  • Replacement motor start capacitors and run capacitors available for IronHorse single-phase motors

  • Accessory C-face kits available for flange mounting of IronHorse™ three-phase cast iron T-frame motors

  • STABLE motor slide bases for adjustable mounting of NEMA motors from 56 - 449T
IronHorse single phase motors
Single-phase - 115/208-230 Volt, 56C Frame - TEFC Enclosure, 1800 RPM
Highlights
  • Motor start capacitor


  • Electrically reversible


  • Removable bolt-on / bolt-off base


  • Industrial gauge steel motor, frame and base
Applications
  • Conveyors
  • Fans
  • Gear Reducers
  • Pumps
Features
  • Totally Enclosed Fan Cooled (TEFC) enclosure
  • NEMA 56C flange mount
  • Rolled steel shell frame / cast aluminum end bell
  • Removable base / bolt-on/bolt-off mounting feet
  • Steel fan cover
  • Large all-metal motor start capacitor cover with rubber gasket and oversized capacitors
  • Large easy-to-wire junction box with rubber gasket
  • Heavy duty oversized ball bearings
  • High tensile strength steel shaft
  • Cast aluminum end bells
  • Large all-metal nameplate with easy to read wiring diagram
  • Electrically reversible
  • NEMA design B
  • Class F winding insulation
  • Service Factor: 1.15 across-the-line
  • Two year warranty
  • cCSAus certified
Complete IronHorse Single-Phase Motors Overview



56C Frame Single-Phase TEFC Motors – Accessories

Motor Start Capacitors

Single-phase motors use motor start capacitors to provide starting torque when power is first applied to the motor. AutomationDirect offers spare/replacement motor starting capacitors for our IronHorse single phase motors.

Centrifugal Switches

The motor start capacitors are no longer needed once the motors begin turning, so they are then taken out of the circuit by a centrifugal switch. We also supply spare/replacement switches for our motors. One centrifugal switch model is used for the entire line of IronHorse single-phase motors.

Motor Run Capacitors

In addition to the motor start capacitors and centrifugal switches, IronHorse 1-1/2 hp single-phase motors also have motor run capacitors. These run capacitors allow the motors to develop higher running torque and greater efficiency, and improve the motor power factor.

IronHorse motor start capacitors, run capacitors and centrifugal switches for single-phase motors

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement