AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Motors > IronHorse (TM) Gener... > Three Phase Cast Iro... > Three Phase Cast Iron T-Frame Motors (1 - 300HP)

Products Overview Technical Info Manuals Reviews
 
Categories:  Three Phase Cast Iron T-Frame Motors (1 - 300HP)   Three Phase Cast Iron C-Face Motors (1 - 100HP)    C-Face kits for Cast Iron Motors   

Shop for this product


IronHorse™ Three-Phase, T-Frame Cast Iron Motors

IronHorse™ motors are manufactured by a leading motor supplier with over 20 years experience delivering high-quality electric motors to the demanding U.S. market. Our supplier produces AC motors in an ISO9001 facility, which tests the motors during production and after final assembly. This is how we can stand behind these industrial electric motors with a two-year warranty.
  • Horsepower ranges from 1 Hp to 300 Hp

  • Three-phase - 208-230/460 Volt

  • T Frame - TEFC Enclosure

  • 1200 RPM , 1800 RPM , 3600 RPM ... New!

  • 3 phase T-frame electric motor prices start at $108.00

Highlights
  • High efficiency
  • Reversible
  • Inverter capable
  • Premium grade quality
  • All cast iron frames
  • Drive-end ball bearings or roller bearings available on all large horsepower electric motors
  • In stock and ready to ship
  • 2-year Warranty on IronHorse electric motors!
  • FREE shipping on orders over $300 shipped standard ground or LTL (see Shipping Options for complete details and restrictions)
Features
  • Totally Enclosed Fan Cooled (TEFC) enclosure
  • NEMA T frame with available C-flange kits
  • Cast iron frame with ribbed design for maximum cooling
  • Solid full frame length cast iron mounting feet
  • Steel fan cover
  • Cast iron junction box with rubber gasket and rubber dust cover
  • NSK/SKF brand premium quality ball or roller bearings
  • Maintenance free bearings (10 hp and below)
  • V-ring shaft seals on drive end and on opposite drive end
  • Electrically reversible
  • Class F winding insulation
  • NEMA design A or B
  • Service Factor: 1.15
  • cCSAus certified, ISO90001, CE, EPACT certified
  • Inverter ratings: 5:1 (variable torque); 2:1 (constant torque)
  • Two year warranty
Applications
  • Fans
  • Conveyors
  • Pumps
  • Material Handling
  • Metal Processing
  • Textile Processing
  • Test Stands
Complete IronHorse Three-Phase Cast Iron Motors Overview
IronHorse 3 phase motor - cast iron

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement