AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Operator_Interfaces/ATLAS_Industrial_Monitors/ATLAS_Industrial_Monitor_Cables_-a-_Accessories
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
You are looking at:  Operator Interfaces > ATLAS Industrial Monitors > ATLAS Industrial Monitor Cables & Accessories

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_atlascables.jpg
ATLAS Industrial Monitors (15 inch - 19 inch)
ATLAS Industrial Monitor Cables & Accessories


ATLAS™ Industrial Monitors - Cables & Accessories

The ATLAS series of industrial flat panel LCD monitors offers outstanding quality and value in a ruggedized package and at low competitive prices. Compact size and shallow mounting depth makes ATLAS flat panel monitors ideal for installation in harsh environments and for many factory automation applications.

  • Three sizes (15”, 17”, and 19”) are available in these NEMA sealed panel mounted displays and all are available with 5-wire Analog Resistive touch screens.

  • All versions have built-in 100-240 VAC input power supplies, NEMA 4/4x/12 panel mountable front panels, and are less than 2.75” deep when panel mounted.

  • All have Analog Video (VGA) connections and provide USB or RS-232 connection for versions with touch screen. The 17” and 19” industrial LCD monitors additionally have Digital Video Inputs (DVI).

  • The entire series is UL/cUL listed, complies with European CE and RoHS requirements, and is UL approved for Class I and II, Division 2 hazardous locations.

Features

  • Non-touch or 5-wire analog resistive touch screen
  • UL 508 and UL 1604 listed for Hazardous Locations: Class I, Division 2, Groups A, B, C, D and Class II, Division 2, Groups F and G
  • NEMA 4/4X/12 front bezel
  • RoHS Compliant
  • Integral 100-240 VAC power supply
  • Simplified installation with no studs
  • VESA compliant - all modes up to SXGA, 16 million colors
  • 2-Year warranty
ATLAS Industrial Monitors Overview
Industrial Monitors Accessories


Accessories & Replacement Parts

PART NUMBER DESCRIPTION
ATM-CBL-VGA10 10-ft. 15-pin VGA cable, connects a PC monitor to a standard VGA card
ATM-CBL-VGA25 25-ft. 15-pin VGA cable, connects a PC monitor to a standard VGA card
ATM-CBL-VGA50 50-ft. 15-pin VGA cable, connects a PC monitor to a standard VGA card
ATM-CBL-DV2M 6-ft. (2-meter) DVI (type D) video cable, connects a PC monitor with a DVI-D port to a standard PC DVI-D port. (DVI cables provide higher bandwidth video interface than VGA cables)
ATM-CBL-DV3M 10-ft. (3-meter) DVI (type D) video cable, connects a PC monitor with a DVI-D port to a standard PC DVI-D port. (DVI cables provide higher bandwidth video interface than VGA cables)
ATM-CBL-10 10-ft. serial communication cable, standard 9-pin to 9-pin RS-232 connection
ATM-CBL-25 25-ft. serial communication cable, standard 9-pin to 9-pin RS-232 connection
ATM-CBL-50 50-ft. serial communication cable, standard 9-pin to 9-pin RS-232 connection
USB-CBL-AB3 3-ft (0.9 meter) Standard USB 2.0 cable with Standard-A plug to Standard-B plug , Suitable for all USB devices
USB-CBL-AB6 6-ft (1.8 meter) Standard USB 2.0 cable with Standard-A plug to Standard-B plug , Suitable for all USB devices
USB-CBL-AB10 10-ft (3 meter) Standard USB 2.0 cable with Standard-A plug to Standard-B plug , Suitable for all USB devices
USB-CBL-AB15 15-ft (4.6 meter) Standard USB 2.0 cable with Standard-A plug to Standard-B plug , Suitable for all USB devices
ATM-AC-CON Power wiring connector for AC-powered ATLAS (tm) monitors
ATM-CLIP Replacement flat panel mounting clip kit for ATLAS (tm) monitors, package of 16 clips and screws


ATLAS Accessories & Replacement Parts



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years