| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
|
Do more with C-more Micro-Graphic! C-more Micro-Graphic text panel and micro touch panels are fast becoming one of the most popular and reliable value-packed operator interfaces in the industrial market. After all, the C-more Micro-Graphic operator panels are packed with features, yet priced for the tightest of budgets. With the addition of the larger 6-inch micro touch panel sizes, you can display even more text, graphics, or bitmaps to effectively communicate and display data to the operator.
3-inch STN C-more Micro-Graphic Panels
4-inch C-more Micro-Graphic Panel with TFT Display
6-inch STN C-more Micro-Graphic Panels
6-inch C-more Micro-Graphic Panel with TFT Display |
![]() ![]() Full-Color 6-inch C-more Micro-Graphic Panel with TFT display (mounted in 20-key horizontal panel bezel) |
C-more Micro-Graphic Panels Comparison
Outstanding Features |
|
Touch Screen Display
|
|
Five Function Keys
|
![]() |
Bitmap graphics
|
![]() |
Real Time Graph
|
![]() |
Controlled beep
|
![]() |
Bar graphs
|
![]() |
Data entry
|
![]() |
Recipes
|
|
Alarm featureC-more Micro has an Alarm action that can control:
|
![]() |
Change background colors
|
![]() |
High contrast white background
|
![]() |
4-Inch and 6-Inch Full Color TFT Display
|
Free! ... C-more Micro-Graphic Software
C-more Micro-Graphic Programming Software can be downloaded for free
[download now]
or a CD version may be purchased for $25.00
(EA-MG-PGMSW).
Extensive software Help Files are included in the download and on the CD.
Programming a C-more Micro-Graphic panel requires the following:
Start simple and add what you need!C-more Micro-Graphic Programming Software offers high end features designed to reduce configuration time.
PLC Drivers for C-more Micro The following protocols are supported, and all the drivers are included with C-more Micro:
Our larger C-more panels offer additional driver options. Agency Approvals and Ratings C-More Micro-Graphic panels have the following approvals:
|
NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.