AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
You are looking at:  Operator Interfaces > C-more Micro-Graphic Panels > C-more Micro-Graphic Panels & Keypad Bezels (all types)

Products Overview Technical Info Manuals Reviews
C-more Micro-Graphic Panels & Keypad Bezels (all types)

Shop for this product Read Customer Testimonials


C-more Micro-Graphic Panels & Keypad Bezels (all types)

Touch panels at a text panel price!

  • 3-inch C-more Micro-Graphic STN Monochrome Panels and Bezels

  • 6-inch C-more Micro-Graphic STN Monochrome Panels and Bezels

  • 6-inch C-more Micro-Graphic TFT 32K Color Panel and Bezels ... New!

The choice is simple

C-more Micro-Graphic panels are a new generation of operator interface graphic and text panels based on the very successful C-more touch panel design. The C-more Micro-Graphic is a low cost HMI control panel with a 3-inch or 6-inch screen that displays graphics as well as text. Touch screen and non-touch screen versions are available. The low price allows customers with tight budgets to take advantage of graphic control panel features that are most often found in more expensive touch screen products.
  • 5 Function Keys with LED indicators
  • 5 Software selectable screen colors
  • Optional snap-on keypad bezels
  • Monochrome STN panels require no extra power needed when connecting
    to AutomationDirect PLCs. TFT models require an external power supply.
  • Optional power adapter for other configurations
  • Available PLC drivers for all AutomationDirect PLCs
  • UL, cUL, CE approvals
  • NEMA 4, 4X indoor ratings
The touch screen and non-touch panels offer the same basic features, while the panel with built-in touch capabilities expands application possibilities for only a few dollars more. All graphic control panel versions have 5 function keys with status indicators. Key functions can be configured differently for every screen and the indicator LEDs can programmed for alarms or status indication. The 6-inch touch screen units support portrait and landscape mounting positions.

Complete C-more Micro-Graphic Panels Overview


Learn more. Visit www.C-moreMicro.com for a virtual tour of the product, programming examples, newest communication drivers, detailed specifications, and more.
C-more Micro-Graphic Panels (HMI Operator Interface)


3-inch C-more Micro-Graphic Panels and Bezels

3-inch C-more Micro-Graphic control Panels (HMI Operator Interface)

3-inch Micro-Graphic Panel,
Touch Screen
  • 3-inch Touch Panel
  • 128 x 64 dot display
  • 5 function keys with LEDs
  • 5 screen backlight colors: red, green, amber, lime, and yellow
  • EA1-S3ML $189.00

3-inch C-more Micro-Graphic Panels (HMI Operator Interface)

3-inch Micro-Graphic Panel,
Touch Screen, High Contrast
  • 3-inch Touch Panel
  • 128 x 64 dot high contrast display
  • 5 function keys with LEDs
  • 5 screen colors: White, Pink1, Pink2, Pink3, and Red.
  • EA1-S3MLW $189.00

3-inch C-more Micro-Graphic Panels (HMI Operator Interface)

3-inch Micro-Graphic Panel,
Non-Touch Screen
  • 3-inch Non-Touch Panel
  • 128 x 64 dot display
  • 5 function keys with LEDs
  • 5 screen backlight colors: red, green, amber, lime, and yellow
  • EA1-S3ML-N $149.00

3-inch C-more Micro-Graphic Panels (HMI Operator Interface)

3-inch Micro-Graphic Panel,
Non-Touch Screen, High Contrast
  • 3-inch Non-Touch Panel
  • 128 x 64 dot high contrast display
  • 5 User-defined function keys with LEDs
  • 5 screen colors: White, Pink1, Pink2, Pink3, and Red.
  • EA1-S3MLW-N $149.00

3-inch C-more Micro-Graphic Panels (HMI Operator Interface)

3-inch Micro-Graphic Panel Bezel,
8-Button Keypad
  • For 3-inch Micro-Graphic Panels
  • Landscape (horizontal) mount
  • 4 arrow adjust keys
  • Escape, Menu, Clear and Enter keys
  • EA-MG-BZ1 $59.00

3-inch C-more Micro-Graphic Panels (HMI Operator Interface)

3-inch Micro-Graphic Panel Bezel,
20-Button Keypad
  • For 3-inch Micro-Graphic Panels
  • Landscape (horizontal) mount
  • Numeric keypad
  • 4 arrow adjust keys
  • Escape, Menu, Clear and Enter keys
  • EA-MG-BZ2 $79.00

6-inch C-more Micro-Graphic Panels and Bezels


6-inch C-more Micro Touch Panels (HMI Operator Interface)

6-inch Micro-Graphic Panel,
Touch Screen
  • 6-inch Touch Panel
  • Landscape or portrait mount
  • 320 x 240 dot display
  • 5 screen backlight colors: red, green, amber, lime, and yellow
  • 5 function keys with LEDs
  • EA1-S6ML $299.00

6-inch C-more Micro Touch Panels (HMI Operator Interface)

6-inch Micro-Graphic Panel,
Touch Screen, High Contrast
  • 6-inch Touch Panel
  • Landscape or portrait mount
  • 320 x 240 dot high contrast display
  • 5 screen colors: White, Pink1, Pink2, Pink3, and Red.
  • 5 function keys with LEDs
  • EA1-S6MLW $299.00

6-inch C-more Micro Touch Panels (HMI Operator Interface)

6-inch Micro-Graphic Panel,
Touch Screen, TFT Display
  • 6-inch Touch Panel
  • Landscape or portrait mount
  • 320 x 240 dot TFT display
  • 32,768 colors with LED backlight
  • 5 function keys with LEDs
  • EA1-T6CL $399.00

EA-MG6-BZ2  - 6

6-inch Micro-Graphic Panel Bezel,
Horizontal, 20-Button Keypad
  • For 6-inch Micro-Graphic panels
  • Landscape (horizontal) mount
  • Numeric keypad
  • 4 arrow adjust keys
  • Escape, Menu, Clear and Enter keys
  • EA-MG6-BZ2 $99.00

EA-MG6-BZ2P  - 6

6-inch Micro-Graphic Panel Bezel,
Vertical, 21-Button Keypad
  • For 6-inch Micro-Graphic panels
  • Portrait (vertical) mount
  • Numeric keypad
  • 4 arrow adjust keys
  • Escape, Menu, Clear and Enter keys
  • EA-MG6-BZ2P $79.00

C-more Micro-Graphic Panels Comparison


C-more Micro-Graphic Panels Comparison


NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.




  
Shop for this product

Read Customer Testimonials Testimonials

Shopping Tips