AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
You are looking at:  Operator Interfaces > C-more Micro-Graphic Panels

Products Overview Technical Info Manuals Reviews

Shop for this product


C-more Micro-Graphic Panels

HMI touch panels at a text panel price!

  • 3-inch C-more Micro-Graphic STN Monochrome Touch and Non-Touch Panels and Bezels

  • 6-inch C-more Micro-Graphic STN Monochrome Touch Panels and Bezels

  • New! ... 6-inch C-more Micro-Graphic TFT 32K Color Touch Panel and Bezels
    • TFT LCD Display with 32,768 Colors, LED Backlight
    • USB Programming Port
    • Updated Bitmap Object, Line Graph, Real Time Graph, Analog Meter
    • New Options for Alarm Colors
Do more with C-more Micro-Graphic!

C-more Micro-Graphic text and touch panels are fast becoming one of the most popular and reliable value-packed operator interfaces in the industrial market. After all, the C-more Micro-Graphic panels are packed with features, yet priced for the tightest of budgets. With the addition of the larger 6-inch micro touch panel sizes, you can display even more text, graphics, or bitmaps to effectively communicate and display data to the operator.
  • Micro touch panel and non-touch screen versions are available.

  • The low prices allow customers with tight budgets to take advantage of graphic control panel features that are most often found in more expensive touch screen products.

  • The 3-inch and 6-inch cost-conscious panel units display STN monochrome graphics; standard green and high-contrast white background versions, each with five selectable background colors, allow you to use color to convey meaning. New! ... A TFT 32K color display is also available in the 6-inch models as well.

  • Several options, including plug-and-play keypad bezels, are available in both the 3-inch and the 6-inch graphic control panels.

  • Designed and manufactured by our parent company Koyo Electronics - you know it’s reliable.

  • Backed by our consistent award-winning free Technical Support.

  • Full 2-year product warranty.

3-inch STN C-more Micro-Graphic Panels

Four models are available, touch panel and non-touch screen, with either standard or high-contrast backgrounds, that offer the same base features. The micro operator control panels with built-in touch capabilities expand application possibilities for only a few dollars more.

3-inch STN C-more Micro-Graphic Panel prices start at $149.00 (EA1-S3ML-N, EA1-S3MLW-N)

6-inch STN C-more Micro-Graphic Panels

Two 6-inch STN micro touch panel models are available, either standard or high-contrast, that offer the same base features. Both are touch screen units that support portrait and landscape mounting positions.

6-inch STN C-more Micro-Graphic Panels are priced at $299.00 (EA1-S6ML, EA1-S6MLW)

New! ... 6-inch C-more Micro-Graphic Panel with TFT Display

5.7-inch C-more Micro-Graphic Touch Panel with TFT Color LCD, 320 x 240 dot, 32,768 color display with LED backlight. Supports portrait and landscape mounting positions.

6-inch C-more Micro-Graphic TFT Panel is priced at $399.00 (EA1-T6CL)

C-more Micro Graphic Control Panels - 3

6-inch TFT C-more Micro Graphic Control Panels
New! ... Full-Color 6-inch C-more Micro-Graphic Panel with TFT display
(mounted in 20-key horizontal panel bezel)



Visit the in-depth C-more Micro product Web site


Select online video tutorials to view

C-more Micro-Graphic Panels Comparison

Comparison of C-more Micro-Graphic Panels - 3 inch and 6 inch

Complete C-more Micro Overview (1MB)


Outstanding Features

C-more Micro Graphic Touch Panel

Touch Screen Display

  • Expands application possibilities for a few dollars more
  • Graphical display supports bitmap graphics
  • Operator inputs including pushbuttons, switches, numeric keypad, inc/dec arrows are available or add your own set
  • Non-touch 3 inch version also available
C-more Micro-Graphic Function Keys

Five Function Keys

  • Each key has a programmable LED status indicator
  • Keys can be configured to change functions on every screen
  • Function key labels are easily to changed to fit the application
C-more Micro-Graphic Bitmaps

Bitmap graphics

  • 3-inch models have 128 X 64 pixel graphical display that supports bitmap graphics
  • 6-inch models have 320 X 240 pixel graphical display that supports bitmap graphics
  • Use bitmap images of pushbuttons, switches, indicators, your company logo
  • Use our library of bitmaps
  • Create your own library of bitmaps
C-more Micro-Graphic Real Time Graph

Real Time Graph

  • Each pen displays the value of a single PLC memory location. Values are refreshed by either time or a trigger tag.
  • One or two pens can be displayed on the STN models
  • Up to Eight pens can be displayed on the TFT model
  • Up to 24 values can be displayed for each pen
C-more Micro Graphic Control Panel Beeps

Controlled beep

  • Beep to indicate an alarm
  • Beep for a special message
  • Beep to verify when a button is pressed
C-more Micro-Graphic Bargraphs

Bar graphs

  • Vertical, horizontal, thin, wide, multiple
  • Combine with a numeric display for digital readout
  • Scrolling text
C-more Micro-Graphic Data Entry

Data entry

  • Pop-up numeric keypad on the screen
  • Increment/Decrement a value by touching arrows
  • Add an optional keypad bezel
C-more Micro-Graphic Recipes

Recipes

  • Each recipe button transfers up to 99 values from PLC source registers to PLC destination registers and/or from the recipe table to PLC destination registers.
C-more Micro-Graphic Alarms

Alarm feature

C-more Micro has an Alarm action that can control:
  • Backlight color change/flash
  • Function Key LED flash
  • Beep activation
  • Custom alarm banner display
  • Up to 16 configurable alarm actions
C-more Micro-Graphic Color Backgrounds

Change background colors

  • The 5 screen colors are programmable! Use them to convey meaning - see a red alarm screen from across the room, or use a yellow screen as a caution.
  • All STN models support 5 background colors:
    Green - Red - Yellow - Amber - Lime
  • All high-contrast STN models support 5 background colors:
    White - Pink1 - Pink2 - Pink3 - Red
  • TFT models allows 32K colors to flash for the background
C-more Micro-Graphic White Backgrounds

High contrast white background

  • White screen versions (EA1-S3MLW, EA1-S3MLW-N and EA1-S6MLW)
  • Ideal for applications requiring higher screen contrast
  • White, pink1, pink2, pink3 and red background color choices
C-more Micro-Graphic TFT Color Display

6-Inch Full Color TFT Display

  • 32K Color TFT Display
  • LED backlight
  • 320 x 240 resolution
  • Portrait or landscape mounting
  • Multistate bitmap objects
  • Line graph displays up to eight pens
  • Real time graph displays up to eight pens, with up to 24 values for each pen



Free! ... C-more Micro-Graphic Software

C-more Micro-Graphic Programming Software C-more Micro-Graphic Programming Software can be downloaded for free [download now] or a CD version may be purchased for $25.00 (EA-MG-PGMSW). Extensive software Help Files are included in the download and on the CD.

Programming a C-more Micro-Graphic panel requires the following:
  • C-more Micro-Graphic Programming Software


  • A USB port on the programming PC


  • The AutomationDirect PC to Panel Programming Cable (EA-MG-PGM-CBL)

Start simple and add what you need!

C-more Micro-Graphic Programming Software offers high end features designed to reduce configuration time.
  1. Drag and drop the objects from the Object bar (right side of screen) on to the screen construction area.


  2. Configure PLC tags and assign to the objects.


  3. Use the built-in simulator to review the project on the PC before downloading to the Micro-Graphic panel.
The time saving benefits of the C-more configuration software could easily pay for the panel. Check out www.C-moreMicro.com for a demo.


PLC Drivers for C-more Micro

The following protocols are supported, and all the drivers are included with C-more Micro:
  • AutomationDirect CLICK
  • AutomationDirect DirectLOGIC K-sequence
  • AutomationDirect DirectLOGIC DirectNET
  • AutomationDirect DirectLOGIC MODBUS
  • Entivity (Think & Do) Modbus (PLC Tag name support)
  • MODBUS RTU
  • Allen-Bradley DF1 Full Duplex
  • Allen-Bradley DF1 Half Duplex
  • Allen-Bradley PLC5 DF1
  • Allen-Bradley DH485
  • GE Fanuc 90/30 SNPX
  • Mitsubishi Melsec FX
  • Mitsubishi Q and QnA Series
  • Omron Host Link Adaptor
  • Omron CS/CJ Series FINS
  • Siemens PPI


  • Our larger C-more panels offer additional driver options.

Agency Approvals and Ratings

C-More Micro-Graphic panels have the following approvals:
  • UL, cUL, CE


  • NEMA 4, 4X indoor


  • RoHS Compliant

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.




  
Shop for this product

Shopping Tips