AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
Our offices will be closed Friday, July 3rd, in observance of Independence Day
UPS shipped orders placed by 6:00PM ET on Thursday, July 2nd, will ship same day (if paid by Credit Card or PO account in good standing). Other shippers & drop-shipped items have earlier cutoffs (see shipping policies for details). Orders placed after the cutoff, will process on Monday, July 6th.
You are looking at:  Operator Interfaces > C-more Touch Panels

Products Overview Technical Info Manuals
 
Subcategories:  C-more Touch Panels (all sizes)  C-more Touch Panels (6 inch only)  C-more Touch Panels (8 inch - 15 inch)  C-more Touch Panel Programming Software & Cables  C-more Touch Panel Options & Accessories  C-more Touch Panel Documentation  
Features Summary
(800) 633-0405 or +1 770-889-2858
   

C-More® Operator Interface Touch Panels

New Feature! ... Remote Access and Control

New Drivers now available

C-more is our next generation of operator interface touch panels. C-more is all new, including its circuits, industrial touch screen displays, enclosures and all software and firmware. As a next generation product line, C-more has a host of hardware improvements and software enhancements, and offers better data transfer and increased productivity over our previous touch screen products. C-more is designed and manufactured by our parent company, Koyo Electronics, part of the multi-billion dollar Seiko group.

With the C-more series, featuring STN and TFT touch screens, AutomationDirect now provides the best combination of reliability, ease of use, and features at the lowest possible prices. The C-more line of operator interface HMI touch panels is one of the most powerful and easy to use in the industry. With C-more flat panel touch screens, you can virtually replace almost all mechanical pushbuttons, switches, meters, and other peripheral devices.

C-more is programmed with easy-to-use configuration software that provides a powerful set of tools for developing simple or very complex applications. The configuration software makes touchscreen panel setup and programming quick and simple, and all C-more touch panels use the same programming package.

Why switch if you're satisfied with your current operator touch screens?

In addition to all of the new features and improvements, C-more offers, right out of the box, even better reliability, a higher temperature rating on most sizes, longer lasting backlights that are replaceable on 8”, 10”, 12”, and 15” displays, brighter displays with higher resolution, more user memory and a 2 year warranty.

If you have an existing EZTouch* touch panel, C-more has the same mounting cutout so replacement installation is a breeze. In addition, C-more can convert and run existing EZTouch projects**. Point, click and convert EZTouch projects to C-more and you are ready to go.

*All mentions of EZTouch refer to units sold by AutomationDirect
**If project was created with EZTouch Edit 3.1a sold by AutomationDirect


Highlights

C-more touch panels include many important new features engineered into the product design to provide outstanding hardware and software.

  • Analog touch sensing to eliminate touch cell boundaries
  • More memory and methods to get data in/out of the panel
  • Overlapping active devices on the touch screen
  • 65,368 colors for enhanced pictures on 6, 8, 10, 12 and 15” TFT panels (256 colors or 15 shades of gray on 6” STN touch screen panels)
  • Higher screen resolutions, 12” and 15” panels
  • Built-in project simulation, test on PC while developing
  • Serial RS232, RS422/485 and Ethernet 10/100BaseT communications
  • Programming via USB or Ethernet
  • Optional AC power adapter
  • Bright backlight bulbs
  • 50,000 hour backlight life on all displays
  • User replaceable bulbs on 8, 10, 12 & 15” panels
  • Animation of bitmaps
  • 4,000 built-in symbols and 10 typefaces with hundreds of font sizes
  • PID faceplate, trending, alarming and recipe abilities
  • Background screen option for each created screen
  • Data logging
  • Built-in FTP server, e-mail client, Web server
  • Event Manager to trigger actions based on assigned state changes, schedules, PLC tag names or other events set up in a database environment. The event can also trigger a sound bite, initiate a screen capture, send a data file (FTP), send an e-mail, and more.
  • Audio output port

NOTE: Some features are not available on the base panels.


Compatibility

A great feature of the C-more HMI panels is their connectivity to many different types of PLCs. In addition to Direct LOGIC PLCs, you can connect to certain Allen-Bradley, GE, Mitsubishi, Omron, or Modicon PLCs (see list below).

C-More can also connect to multiple PLCs and different brands of PLCs simultaneously!  C-more can act as an interpreter or "protocol bridge", passing PLC tag values back-and-forth between separate PLC protocols.

We have added several new protocols for the Allen Bradley PLC brand. The new AB Ethernet drivers allow the simple connectivity of multiple panels and/or multiple Allen-Bradley PLCs. We have also added ControlLogixฎ Ethernet/IP Tag Messaging support. This new feature helps increase productivity by reducing the time often required to map your PLC tag database into the HMI. You can import the RSLogix 5000 L5K file directly or with just a few clicks of the mouse you can directly enter your ControlLogix/ CompactLogix tags from the PLC into C-more. No mapping or translation required!

PLC Drivers and Supported Protocols

  • All AutomationDirect PLCs
    • K-Sequence (DL05/06/105/205/350/405)
    • DirectNET (DL05/06/105/205/350/405)
    • DirectNET (DL330/340)
    • Modbus (DirectLOGIC DL05/06/205/350/405)
    • Modbus (CLICK)
    • ECOM Ethernet (DL05/06/205/405) Ethernet

  • Entivity
    • Entivity Modbus RTU (H2-WinPLC)
    • Entivity Modbus TCP/IP Ethernet (H2-WinPLC)

  • Modicon
    • Modicon Modbus RTU
    • Modicon Modbus TCP/IP Ethernet


  • Allen-Bradley:
    • AB DF1 Full Duplex (SLC500)
    • AB DF1 Half Duplex (MicroLogix/SLC500)
    • AB DF1 Full Duplex (PLC5
    • AB DH485 (MicroLogix/SLC500/AIC)
    • AB DF1 Full Duplex (MicroLogix)
    • AB DF1 Full Duplex Tag-Based (Control/CompactLogix/FlexLogix)
    • AB DF1 Half Duplex Tag-Based (Control/CompactLogix/FlexLogix)
    • AB EtherNet/IP Client (MicroLogix 1100)
    • AB EtherNet/IP Client (SLC5/05/ENI Adapter)
    • AB EtherNet/IP Client Tag-Based (Control/CompactLogix/FlexLogix)
    • AB EtherNet/IP Server:
      (Generic IO Messaging) (Control/CompactLogix/FlexLogix)

  • GE SNPX (90/30, 90/70), Micro 90, VersaMax Micro

  • Omron
    • Omron Host Link Adapter (C200/C500)
    • Omron FINS Serial (CS1/CJ1)
    • Omron FINS Ethernet

  • Mitsubishi
    • Mitsubishi Direct FX
    • Mitsubishi Q, QnA Serial
    • Mitsubishi Q, QnA Ethernet

  • Siemens
    • Siemens PPI (S7-200 CPU)
    • Siemens Ethernet (S7-200 CPU)
    • Siemens Ethernet (S7-300 CPU)

C-more / PLC Compatibility Table



Networking

Full featured C-more panels can communicate via various types of networking protocols using the Ethernet network interface. The Ethernet port can be used for downloading a project to the panel, for communication with multiple PLCs (and multiple brands of PLCs), and for advanced features such as e-mail and FTP access and allowing the panel to act as a Web server.

DirectLogic ECOM Ethernet enables your full featured C-more panel to connect to your AutomationDirect PLC Ethernet network. For the high-speed Ethernet LAN 10/100BaseT network connection, the following PLC modules can be used.

PLC Ethernet Module Needed   PLC Ethernet Module Needed
DL05 H0-ECOM or H0-ECOM100   DL205 H2-ECOM or H2-ECOM100
DL06 H0-ECOM or H0-ECOM100   DL405 H4-ECOM or H4-ECOM100

 

 

The other Ethernet drivers included with all full featured C-more panels are:
EtherNet/IP™ [see note]           MODBUS TCP          Entivity (Think & Do) MODBUS TCP/IP


Remote Access and Control ... New Feature!
For all C-more panels that support Ethernet, the most practical touch panel now performs Remote Access and Control. Remote users can use a Web browser on any PC to operate and monitor the local HMI system from anywhere on the Internet or on a local network.

  • Premium feature at no cost!

    • No Additional Hardware required
      The C-more Remote Access feature resides in the panel and requires no option modules. Simply configure the network settings in the panel project and connect the panel to a network. (This feature requires only software and firmware version 2.4 or later to function.*)

    • Web Browser Based
      Since applications can be downloaded from the C-more panel through a PC’s Web browser, authorized users can access and control the panel remotely without purchasing or downloading additional software packages. **

  • Convenient yet secure

    • Multilevel Logon Security
      Three Remote Access user accounts can be configured and stored in the panel project. Each account allows up to five remote users to be connected simultaneously.

    • Multilevel Access Control
      Each account can be configured in one of the following levels of access:
      View Only - View and allow Screen Change only - Full Control

  • Authorized users have the ability to remotely:

    • Monitor and control screen operations of the C-more panel as if touching the panel itself

    • Test and troubleshoot the C-more project

    • View, zoom, print and save screen captures of active screens

* Requires software and firmware version 2.4 or later to function (downloadable)
** Supports Windows XP and Vista operating systems only

   


C-more® Touch Panels
Quick information links:

Looking for more information on our newest operator interface?

Please visit:
c-more.automationdirect.com

  • Full Overview and Product Details
  • Comparison Charts
  • Free Downloads:        
    Demo Software
    (including Simulator) 
  • Sample Projects       
  • User Graphics, Objects, and Audio Clips
  • AND MORE!

PDF specs:


Price Check

Purchase online


Available C-more operator interface touch panels
Part Number
Description
EA7-S6M-R
5.7” Grayscale. STN Touch Panel, Base Model, No Ethernet, No Compact Flash
EA7-S6C-R
5.7” Color STN Touch Panel, Base Model No Ethernet, No Compact Flash
EA7-S6M
5.7” Grayscale STN Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-S6C
5.7” Color STN Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T6C
5.7” Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T8C
8.4” Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T10C
10.4” Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T12C
12.1” Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T15C
15” Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash

Features:
C-more touch panels are fully programmable and provide power and flexibility through a vast set of features. The displays are available in either grayscale (15 shades of gray) or full color (256 to 64K colors), depending on model).

Cost-conscious STN grayscale and color displays are available in the 6" touch screen size. Color TFT touch screen monitors are available in 6", 8", 10", 12" or 15" versions.

  • Pre-built touch panel components for easy screen design
  • Screen objects such as Toggle Switch, Slide Switch, Selector Switch, Throw Switch, Thumbwheel Switch, Meters, PID Faceplates, Analog/Digital Clock
  • Nonvolatile Compact Flash card for user program backup and logging (not all models)
  • Field expandable user memory
  • Color models support up to 64K colors
  • Multiple languages (up to 9)
  • Serial PLC Interface RS-232C/422/485 15-pin D-Sub female
  • Up to 999 screens, depending on complexity
  • Built-in clock and calendar
  • Built-in soft keypad for numeric and alphanumeric entry
  • Password protection for every touch object
  • Passwords for up to eight user groups
  • Unlimited levels of undo and 16 levels of redo
  • Import bitmaps or bitmap objects, such as pushbuttons
  • 40-character tag names
  • 2 USB Ports, B (downloads and programming) and A (device options)
  • Ethernet port 10/100 MB
  • Sound - Audio line out (full featured models)
  • Animation Objects
  • Project Simulation
  • Object grouping
  • Color gradation for objects
  • Analog touch overlay (no predefined touch cells)
  • Overlapping Objects
  • Background Screens
  • User Library, including:
    - Objects
    - Screen
    - Graphic
    - Sound
    - Video
  • Send e-mail
  • Web server
  • 2-year warranty
  • FTP Server

Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com | Phone Contact: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web3 - adc_bravo - Production Build)