AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Operator_Interfaces/C-more_Touch_Panels/C-more_Touch_Panels_(all_sizes)
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
You are looking at:  Operator Interfaces > C-more Touch Panels > C-more Touch Panels (all sizes)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
C-more Touch Panels (all sizes)
C-more Touch Panels (6 inch only)
C-more Touch Panels (8 inch - 15 inch)
C-more Touch Panel Programming Software & Cables
C-more Touch Panel Options & Accessories
C-more Touch Panel Documentation
Features Summary
(800) 633-0405 or +1 770-889-2858
   

C-more® Operator Interface Touch Panels


C-more industrial touch screen panels are designed to give you the best cost of ownership, considering initial price, features, ease of use, reliability and free award-winning technical support. We continue to improve hardware and software features. Perhaps this is why more and more people find that C-more has what it takes to meet most of their HMI application needs. But don't take our word for it, see for yourself - read the reviews that C-more customers have submitted. C-more is designed and manufactured by our parent company, Koyo Electronics, part of the multi-billion dollar JTEKT group.

With the C-more series, featuring STN and TFT touch screens, AutomationDirect now provides the best combination of reliability, ease of use, and features at the lowest possible prices. The C-more line of operator interface touch panels is one of the most powerful and easy to use in the industry. With C-more flat panel touch screens, you can virtually replace almost all mechanical pushbuttons, switches, meters, and other peripheral devices.

C-more is programmed with easy-to-use configuration software that provides a powerful set of tools for developing simple or very complex applications. The C-more configuration software makes touch panel setup and programming quick and simple, and all C-more touch panels use the same programming package.

6” C-more Touch Panel Specification Comparisons

  Grayscale
- Base
TFT Color
- Base
Grayscale
- Full
TFT Color
- Full
Model Number: EA7-S6M-R EA7-T6CL-R EA7-S6M EA7-T6CL
Screen Size (diag.) 5.7" 5.7" 5.7" 5.7"
Display Type: STN Grayscale TFT Color STN Grayscale TFT Color
Resolution: 320x240(QVGA) 320x240(QVGA) 320x240(QVGA) 320x240(QVGA)
Display Colors: 15 shades of gray 65,536 colors 15 shades of gray 65,536 colors
Brightness: 150 nits 270 nits 150 nits 270 nits
User Memory: 10MB 10MB 10MB 10MB
Features: Base - See Table
(right column)
Base - See Table
(right column)
Full - See Table
(right column)

Full – See Table
(right column)

Price: $399.00 $499.00 $499.00 $699.00

8", 10", 12" & 15" Specification Comparisons
  8" TFT Color 10" TFT Color 12" TFT Color 15" TFT Color
Model Number: EA7-T8C EA7-T10C EA7-T12C EA7-T15C
Screen Size (diag.) 8.4" 10.4" 12.1" 15.0"
Display Type: TFT Color TFT Color TFT Color TFT Color
Resolution: 640x480 (VGA) 640x480 (VGA) 800x600(SVGA) 1024x768(XVGA)
Display Colors: 65,536 65,536 65,536 65,536
Brightness: 300 nits 270 nits 230 nits 210 nits
User Memory: 10MB 10MB 40MB 40MB
Features: Full - See Table
(right column)
Full - See Table
(right column)
Full - See Table
(right column)

Full - See Table
(right column)

Price: $999.00 $1,595.00 $1,895.00 $2,295.00

 

C-More Part Numbering System

C-more model numbers are defined as:

Example:
EA7-T6CL-R   6" C-more Touch Panel with TFT color display, LED backlight and base features

c-more part numbering

 

Part Number Description
EA7-S6M-R 6 inch grayscale STN Touch Panel (5.7 inch viewable screen), 15 shades of gray, 320 x 240 pixels QVGA, 333 MHz CPU, 24 VDC (19.2-28.8 VDC operating range), NEMA 4/4X, IP65 (When mounted correctly. For indoor use only.), Backlight Non-Replaceable, 50,000 hour half-life. *Base Model: Built-in USB, No Ethernet or Compact Flash support.
EA7-T6CL-R 6 inch Color TFT Touch Panel (5.7 inch viewable screen), 64K colors, 320 x 240 pixels QVGA, 333 MHz CPU, 24 VDC (19.2-28.8 VDC operating range), NEMA 4/4X, IP65 (When mounted correctly. For indoor use only.), LED Backlight Non-Replaceable, 50,000 hour half-life. *Base Model: Built-in USB, No Ethernet or Compact Flash support.
EA7-S6M 6 inch grayscale STN Touch Panel (5.7 inch viewable screen), 15 shades of gray, 320 x 240 pixels QVGA, 333 MHz CPU, 24 VDC (19.2-28.8 VDC operating range), NEMA 4/4X, IP65 (When mounted correctly. For indoor use only.), Backlight Non-Replaceable, 50,000 hour half-life. Built-in Ethernet and USB. Supports Compact Flash.
EA7-T6CL 6 inch Color TFT Touch Panel (5.7 inch viewable screen), 64K colors, 320 x 240 pixels QVGA, 333 MHz CPU, 24 VDC (18.2-28.8 VDC operating range), NEMA 4/4X, IP65 (When mounted correctly. For indoor use only.), LED Backlight Non-Replaceable, 50,000 hour half-life. Built in Ethernet and USB. Supports Compact Flash.
EA7-T8C 8 inch Color TFT Touch Panel (8.4 inch viewable screen), 64K colors, 640 x 480 pixels VGA, 400 MHz CPU, 24 VDC (18.2-28.8 VDC operating range), NEMA 4/4X, IP65 (When mounted correctly. For indoor use only.), Backlight User Replaceable, 50,000 hour half-life. Built in Ethernet and USB. Supports Compact Flash.
EA7-T10C 10 inch Color TFT Touch Panel (10.4 inch viewable screen), 64K colors, 640 x 480 pixels VGA, 400 MHz CPU, 24 VDC (18.2-28.8 VDC operating range), NEMA 4/4X, IP65 (When mounted correctly. For indoor use only.), Backlight User Replaceable, 50,000 hour half-life. Built in Ethernet and USB. Supports Compact Flash.
EA7-T12C 12 inch Color TFT Touch Panel (12.1 inch viewable screen), 64K colors, 800 x 600 pixels SVGA, 400 MHz CPU, 24 VDC (18.2-28.8 VDC operating range), NEMA 4/4X, IP65 (When mounted correctly. For indoor use only.), Backlight User Replaceable, 50,000 hour half-life. Built in Ethernet and USB. Supports Compact Flash.
EA7-T15C 15 inch Color TFT Touch Panel (15.0 inch viewable screen), 64K colors, 1024 x 768 pixels XGA, 400 MHz CPU, 24 VDC (18.2-28.8 VDC operating range), NEMA 4/4X, IP65 (When mounted correctly. For indoor use only.), Backlight User Replaceable, 50,000 hour half-life. Built in Ethernet and USB. Supports Compact Flash.
   


C-more® Touch Panels
Quick information links:

For detailed information visit:

c-more.automationdirect.com

  • Full Overview and Product Details
  • Comparison Charts
  • Free Downloads:        
    Demo Software
    (including Simulator) 
  • Sample Projects       
  • User Graphics, Objects, and Audio Clips
  • AND MORE!

PDF specs:

  • 6-inch
  • 8-inch
  • 10-inch
  • 12-inch
  • 15-inch


Price Check

Purchase online


Available C-more operator interface touch panels
Part Number
Description
EA7-S6M-R
5.7" Grayscale. STN Touch Panel, Base Model, No Ethernet, No Compact Flash
EA7-T6CL-R
5.7" Color TFT Touch Panel, Base Model No Ethernet, No Compact Flash
EA7-S6M
5.7" Grayscale STN Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T6CL
5.7" Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T8C
8.4" Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T10C
10.4" Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T12C
12.1" Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T15C
15" Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash

Features:
C-more touch panels are fully programmable and provide power and flexibility through a vast set of features. The displays are available in either grayscale (15 shades of gray) or full color (64K colors), depending on model).

Cost-conscious STN grayscale and color displays are available in the 6" touch screen size. Color TFT touch screen monitors are available in 6", 8", 10", 12" or 15" versions.

C-more Base Features

  • 50,000 hr Backlight (average half-life)
  • 1024 x 1024 Touch Resolution
  • 32 bit RISC CPU
  • 32 MB System Memory (SDRAM)
  • 32 MB Flash Memory
  • 256 KB Battery-Backed Memory (SRAM)
  • 10 MB Available User Memory
  • Real-time clock
  • Battery-Backed Calendar (Day/Month/Year)
  • Programmable Screen Saver
  • RS-232C/422/485 Serial PLC Interface
  • USB Port Type A
  • USB Port Type B
  • Optional AC Power Supply
  • NEMA 4/4X (IP65) Enclosure
  • Agency Approvals UL, cUL, CE
  • 2-year warranty

C-more Full Features

  • 50,000 Hour Backlight (average half-life)
  • User Replaceable Backlights
  • 1024 x 1024 Touch Resolution (6", 8" & 10" panels)
  • 4096 x 4096 Touch Resolution (12" & 15" panels)
  • 32 bit RISC CPU
  • 32 MB System Memory (SDRAM)
  • 32 MB Flash Memory
  • 256 KB Battery -Backed
  • Memory (SRAM)
  • 10 MB Available Memory (6", 8" & 10" panels)
  • 40 MB User Memory (12" & 15" panels)
  • Real-time clock
  • Battery-Backed Calendar (Day/Month/Year)
  • Programmable Screen Saver
  • RS-232C/422/485 Serial PLC Interface
  • USB Port Type A
  • USB Port Type B
  • Ethernet Port
  • Audio Line Out
  • Compact Flash Card Slot (built-in)
  • Optional Expansion Assembly (2nd CF card slot)
  • Optional AC Power Supply
  • NEMA 4/4X (IP-65) Enclosure
  • Agency Approvals UL, cUL, CE
  • 2-year warranty

 

 

All C-more units
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.


  


Read Customer Testimonials Testimonials
Customer Testimonials for C-more Touch Panels (all sizes)
Testimonials for EA7-S6M
Pallavi in DUNWOODY, GA wrote :  
terst

Testimonials for EA7-T6CL
David in LAWRENCEVILLE, GA wrote :  
Best product for the money that I have encountered. To get the same functionality I have paid $5000 more with other companies. Why bother. This panel is excellent, easy to customize, and easy to integrate into our systems.
Alan in CANTON, OH wrote :  
Very easy to program, a nice clear screen. Great value for the money.
William in BEAR CREEK, NC wrote :  
Very good graphics and functionality. Easy to deploy. My customers love them.

Testimonials for EA7-T6CL-R
Alan in CANTON, OH wrote :  
Excellent HMI. The screen is clear and bright - good value.
Darren in FRANKLIN, KY wrote :  
I've been doing Panelviews and PanelviewPlus for many years. I was the primary operator interface designer for Robert Bosch in Clarksville. This thing blew me away out of the box! The attention to detail is like that of the P-Plus without the headache of RSView or Studio. Runs great, doesn't act buggy. Its got built in features like TX/RX lights, sounds and upgradable slots on a tight, no-nonsense 500 buck chassis. Comparison is the way overpriced P-Plus 600 which will run 3 times as much with software starting at around a grand.
PETE in PLYMOUTH, MI wrote :  
Used these a few times. Great value for the dollar, and the software is effortless.

Testimonials for EA7-T8C
PETE in PLYMOUTH, MI wrote :  
Great product. Good driver database, good solid Ethernet. I have had zero failures on over two years of using the C-More line.
MICHAEL in ROMULUS, MI wrote :  
Excellent value with better than average features and quality. Very simple to use in conjunction with Automation Direct PLC's. Also has an excellent interface to allow it to be configured over Modbus to use with other controllers as well. This unit has become our standard regardless of the PLC requested by our customers.
George in METAMORA, IL wrote :  
Impressed. It was easier to use and implement than most AB products I have used. Will use again

Testimonials for EA7-T12C
Evan in MOUNT VERNON, WA wrote :  
I put this unit in approx. 2 years ago. Besides getting twice the size for the same or better cost than the other brand I was looking at, I found it easy to program. I was able to take a previous tag database and convert it via csv files in excel and then import it into the C-more with only a couple of easy steps. I have had excellent tech support when needed and have received upgrades/updates for the panel and the programming software at no additional cost unlike some other brands I use. All in all, I have had a pleasant experience using this panel and software and would recommend it to anyone.
Donnie in LATHROP, MO wrote :  
haven't had any problems with any of the c-more panels
MICHAEL in TRINITY, FL wrote :  
I have used about 10 different brands of operator interfaces. The C-More Touch Screens are top quality, easy to use, and always a better price.

Testimonials for EA7-T15C
Mark in LUBBOCK, TX wrote :  
We use quite a few of the C-More touch screens and realy like them. They allow us quite a bit of flexability for where we use them in our product line. I would think that it is safe to say that we would not even consider another line of touch screens!
Joe in DALTON, GA wrote :  
I have used five of these units. I think they are the best value HMI on the market and have all the nice features that are needed.
CARL in BRITTON, SD wrote :  
I found the C-More touch panel very easy to setup and program. The screen resolution is very good. It is very easy to operate. I plan on using more of these touch panels in the future.
Glenn in SEMINOLE, FL wrote :  
I have dozens of applications, from fairly simple 3 or 4-screen (pages) installations to applications with nearly a hundred screens in a touchscreen. I have used every size from the 6-inch to the 15-inch units and only had a possible failure when a screen failed while I was updating it's firmware and was locked out. Automation direct instantly sent me a replacement screen and examined the failed unit when I shipped it back. I don't recall their explanation and I didn't really care; they replaced the screen with minimal hassle. I use these screens with Automation Direct PLCs AND with Allen-Bradley PLCs without any issues. It is BY FAR the easiest screen to work with. My customers LOVE the built-in Data-logging capability and the Alarm Banner function. They are rugged too: I have several 8-inch screens in vending machines around the country. A frustrated customer punched a screen out but it STILL works and remains in-place even though the screen is cracked.


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years