AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Operator_Interfaces/C-more_Touch_Panels
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
We will be performing maintenance on our web store starting at 8AM on Saturday, February 4th. We expect the work to take about 1 hour. We apologize for any inconvenience this may cause.
You are looking at:  Operator Interfaces > C-more Touch Panels

  • Product Info
  • Overview
  • Technical Info
  • Manuals
C-more Touch Panels (all sizes)
C-more Touch Panels (6 inch only)
C-more Touch Panels (8 inch - 15 inch)
C-more Touch Panel Programming Software & Cables
C-more Touch Panel Options & Accessories
C-more Touch Panel Documentation
Features Summary
(800) 633-0405 or +1 770-889-2858
   

C-more® Operator Interface Touch Panels



New! ... C-more Remote HMI App for iPhone®/iPad®/iPod touch®

New! ... Additional Drivers now available

C-more industrial touch screens are designed to give you the best cost of ownership, considering initial price, features, ease of use, reliability and free award-winning technical support. We continue to improve both hardware and software features. Perhaps this is why more and more people find that C-more touch panels have what it takes to meet most of their HMI application needs. But don't take our word for it, see for yourself - read the reviews that C-more customers have submitted. C-more is designed and manufactured by our parent company, Koyo Electronics, part of the multi-billion dollar JTEKT group.

With the C-more series, featuring STN and TFT touch screens, AutomationDirect now provides the best combination of reliability, ease of use, and features at the lowest possible prices. The C-more line of operator interface HMI touch panels is one of the most powerful and easy to use in the industry. With C-more flat panel touch screens, you can virtually replace almost all mechanical pushbuttons, switches, meters, and other peripheral devices.

C-more is programmed with easy-to-use configuration software that provides a powerful set of tools for developing simple or very complex applications. The C-more software makes touchscreen panel setup and C-more programming quick and simple, and all C-more touch panels use the same programming package.


Highlights

C-more touch panels include many important new features engineered into the product design to provide outstanding hardware and software.

  • Analog touch sensing to eliminate touch cell boundaries
  • More memory and methods to get data in/out of the panel
  • Overlapping active devices on the touch screen
  • 65,368 colors for enhanced pictures on 6, 8, 10, 12 and 15" TFT panels (15 shades of gray on 6” STN touch screen panels)
  • Higher screen resolutions, 12" and 15" panels
  • Built-in project simulation, test on PC while developing
  • Serial RS232, RS422/485 and Ethernet 10/100BaseT communications
  • Programming via USB or Ethernet
  • Optional AC power adapter
  • Bright backlight bulbs
  • 50,000 hour backlight life on all displays
  • User replaceable bulbs on 8, 10, 12 & 15" panels
  • Animation of bitmaps
  • 4,000 built-in symbols and 10 typefaces with hundreds of font sizes
  • PID faceplate, trending, alarming and recipe abilities
  • Background screen option for each created screen
  • Data logging
  • Built-in FTP server, e-mail client, Web server
  • Event Manager to trigger actions based on assigned state changes, schedules, PLC tag names or other events set up in a database environment. The event can also trigger a sound bite, initiate a screen capture, send a data file (FTP), send an e-mail, and more.
  • Audio output port

NOTE: Some features are not available on the base panels.


Compatibility

A great feature of the C-more HMI panels is their connectivity to many different types of devices. In addition to Direct LOGIC PLCs, you can connect to certain Allen-Bradley, GE, Mitsubishi, Omron, or Modicon PLCs (see list below).

C-More can also connect to multiple devices and different brands of PLCs simultaneously!  C-more can act as an interpreter or "protocol bridge", passing PLC tag values back-and-forth between separate PLC protocols.

We have added several new protocols for the Allen Bradley PLC brand. The new AB Ethernet drivers allow the simple connectivity of multiple panels and/or multiple Allen-Bradley PLCs. We have also added ControlLogix® Ethernet/IP Tag Messaging support. This new feature helps increase productivity by reducing the time often required to map your PLC tag database into the HMI. You can import the RSLogix 5000 L5K file directly or with just a few clicks of the mouse you can directly enter your ControlLogix/ CompactLogix tags from the PLC into C-more. No mapping or translation required!

PLC Drivers and Supported Protocols

  • All AutomationDirect PLCs
    • Productivity3000 PAC
    • K-Sequence (DL05/06/105/205/350/405)
    • DirectNET (DL05/06/105/205/350/405)
    • DirectNET (DL330/340)
    • Modbus (DirectLOGIC DL05/06/205/350/405)
    • Modbus (CLICK)
    • ECOM Ethernet (DL05/06/205/405) Ethernet

  • Entivity
    • Entivity Modbus RTU (H2-WinPLC)
    • Entivity Modbus TCP/IP Ethernet (H2-WinPLC)

  • Modicon
    • Modicon Modbus RTU
    • Modicon Modbus TCP/IP Ethernet


  • Allen-Bradley:
    • AB DF1 Full Duplex (SLC500)
    • AB DF1 Half Duplex (MicroLogix/SLC500)
    • AB DF1 Full Duplex (PLC5
    • AB DH485 (MicroLogix/SLC500/AIC)
    • AB DF1 Full Duplex (MicroLogix)
    • AB DF1 Full Duplex Tag-Based (Control/CompactLogix/FlexLogix)
    • AB DF1 Half Duplex Tag-Based (Control/CompactLogix/FlexLogix)
    • AB EtherNet/IP Client (MicroLogix 1100)
    • AB EtherNet/IP Client (SLC5/05/ENI Adapter)
    • AB EtherNet/IP Client Tag-Based (Control/CompactLogix/FlexLogix)
    • AB EtherNet/IP Server:
      (Generic IO Messaging) (Control/CompactLogix/FlexLogix)

  • GE SNPX

  • Omron
    • Omron Host Link Adapter (C200/C500)
    • Omron FINS Serial (CS1/CJ1)
    • Omron FINS Ethernet

  • Mitsubishi
    • Mitsubishi Direct FX
    • Mitsubishi Q, QnA Serial
    • Mitsubishi Q, QnA Ethernet

  • Siemens
    • Siemens PPI (S7-200 CPU)
    • Siemens Ethernet (S7-200 CPU)
    • Siemens Ethernet (S7-300 CPU)

C-more / PLC Compatibility Table



Networking

Full featured C-more panels can communicate via various types of networking protocols using the Ethernet network interface. The Ethernet port can be used for downloading a project to the panel, for communication with multiple PLCs (and multiple brands of PLCs), and for advanced features such as e-mail and FTP access and allowing the panel to act as a Web server.

DirectLogic ECOM Ethernet enables your full featured C-more panel to connect to your AutomationDirect PLC Ethernet network. For the high-speed Ethernet LAN 10/100BaseT network connection, the following PLC modules can be used.

PLC Ethernet Module Needed   PLC Ethernet Module Needed
DL05 H0-ECOM100   DL205 H2-ECOM100
DL06 H0-ECOM100   DL405 H4-ECOM100

 

 

The other Ethernet drivers included with all full featured C-more panels are:
EtherNet/IP™ [see note]           MODBUS TCP          Entivity (Think & Do) MODBUS TCP/IP


Remote Access and Control ... New Feature!

The Remote Access and Control feature allows remote users to connect, monitor, and control any C-more panel that supports Ethernet. With the proper network configuration, remote users can connect with two simple methods:

  • PC Web Browser
    Using a Web browser on any PC to operate and monitor the local HMI system from any location with network access.

  • iPhone / iPad / iPod touch
    New! ... The C-more Remote HMI App allows remote access and control for mobile users who have a wi-fi or cellular connection. This App can be downloaded from the App StoreSM. More Info


      Premium Features
  • No Additional Hardware required
    The C-more Remote Access feature resides in the panel and requires no option modules. Simply configure the network settings in the panel project and connect the panel to a network. (This feature requires only software and firmware version 2.73 or later to function.*)

  • Multilevel Logon Security
    Three Remote Access user accounts can be configured and stored in the panel project. Each account allows up to five remote users to be connected simultaneously.

  • Multilevel Access Control
    Each account can be configured in one of the following levels of access:
    - View Only
    - View and allow Screen Change only
    - Full Control

  • Programmable Notification Tags
    Activation and Notification Tags provide an option for each account to have associated user configured TAGS that allow the Panel project or PLC project to indicate that a remote user is connected or to enable or disable the remote access feature. These tags can be used to activate alarms, events or notifications to alert local operators that a remote user is connected. The Disable/Enable TAGS can be assigned to a switch to allow local operators the ability to enable or disable the remote access feature for security or safety reasons.

* Requires software and firmware version 2.73 or later to function (download here)


   


C-more® Touch Panels
Quick information links:

For detailed information visit:

c-more.automationdirect.com

  • Full Overview and Product Details
  • Comparison Charts
  • Free Downloads:        
    Demo Software
    (including Simulator) 
  • Sample Projects       
  • User Graphics, Objects, and Audio Clips
  • AND MORE!

PDF specs:
6-inch 8-inch 10-inch 12-inch 15-inch

Select online video tutorials to view
Check product prices


Available C-more operator interface touch panels
Part Number
Description
EA7-S6M-R
5.7" Grayscale. STN Touch Panel, Base Model, No Ethernet, No Compact Flash
EA7-T6CL-R
5.7" Color TFT Touch Panel, Base Model No Ethernet, No Compact Flash
EA7-S6M
5.7" Grayscale STN Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T6CL
5.7" Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T8C
8.4" Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T10C
10.4" Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T12C
12.1" Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T15C
15" Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash

Features:
C-more touch panels are fully programmable and provide power and flexibility through a vast set of features. The displays are available in either grayscale (15 shades of gray) or full color (64K colors), depending on model).

Cost-conscious STN grayscale and TFT color displays are available in the 6" touch screen size. Color TFT touch screen monitors are available in 6", 8", 10", 12" or 15" versions.

  • Pre-built touch panel components for easy screen design
  • Screen objects such as Toggle Switch, Slide Switch, Selector Switch, Throw Switch, Thumbwheel Switch, Meters, PID Faceplates, Analog/Digital Clock
  • Nonvolatile Compact Flash card for user program backup and logging (not all models)
  • Field expandable user memory
  • Color models support 64K colors
  • Multiple languages (up to 9)
  • Serial PLC Interface RS-232C/422/485 15-pin D-Sub female
  • Up to 9999 screens, depending on complexity
  • Built-in clock and calendar
  • Built-in soft keypad for numeric and alphanumeric entry
  • Password protection for every touch object
  • Passwords for up to eight user groups
  • Unlimited levels of undo and 16 levels of redo
  • Import bitmaps or bitmap objects, such as pushbuttons
  • 40-character tag names
  • 2 USB Ports, B (downloads and programming) and A (device options)
  • Ethernet port 10/100 MB
  • Sound - Audio line out (full featured models)
  • Animation Objects
  • Project Simulation
  • Object grouping
  • Color gradation for objects
  • Analog touch overlay (no predefined touch cells)
  • Overlapping Objects
  • Background Screens
  • User Library, including:
    - Objects
    - Screen
    - Graphic
    - Sound
    - Video
  • Send e-mail
  • Web server
  • 2-year warranty
  • FTP Server
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.


  
Shop for this product

Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years