| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
![]() |
C-more® Operator Interface HMI Touch Panels
C-more touch panels provide a graphical interface designed to interchange and display graphics, animation and data to and from a PLC by merely touching the screen. You can virtually replace every pushbutton, switch, meter, and other peripheral device with one C-more touch panel. C-more Programming Software, with its graphical environment and reduced object programming steps, makes developing a project for the C-more touch panels a very quick and simple task. C-more touch screen panels are available in either grayscale (15 shades of gray) or full color. Grayscale STN touch panels are available with a 6" display. TFT color units are available in 6", 8", 10", 12" and 15" touch screen display versions. C-more touch panels start at $432.00 |
|
C-more® Micro-Graphic Text and Touch Panels
HMI touch panels at a text panel price! C-more Micro-Graphic panels are a new generation of graphic display and text display panels based on the very successful C-more touch panel design. The C-more Micro-Graphic is a low cost panel offering a 3 inch, 4 inch or 6 inch screen to display graphics as well as text. Touch screen and non-touch screen panel versions are available. C-more Micro text and touch panels start at $161.00 |
|
ViewMarq™ Industrial LED Message Displays
Industrial LED Messaging Made Easy ... ViewMarq is a series of NEMA-rated LED message displays that uses the latest LED and communications technologies for industrial applications. These industrial text message displays utilize both serial and Ethernet communications. The display can be connected to a PLC (programmable logic controller), PC, or any device capable of serial ASCII, Modbus RTU, or Modbus TCP communications. Six model types include: 1, 2 and 4-line text message displays with either 12 or 24 characters. All models have tri-color green, amber, and red LEDs. Scrolling and blinking options are supported. ViewMarq industrial LED Message Displays start at $499.00 |
|
Optimate Text Panels
The Optimate line of practical, rugged text display panels perform more functions than a gaggle of pushbuttons, lights and LCD displays, and at a much better price. They are compatible with our entire range of DirectLOGIC PLCs. Using the simple configuration software and ladder logic in your program, you can easily connect to these HMI panels and run your application inside the CPU. |
|
DirectView 1000
The DirectView DV-1000 is an incredibly small, low-cost operator interface panel. The DV-1000 can be directly connected to DirectLOGIC DL05, DL06, DL105, DL205, D3-350 or DL405 CPUs. The DV-1000 is a “ladder logic dependent” terminal which relies entirely on PLC ladder logic to perform its functions. The DV-1000 does not require any configuration software. Instead, setup is performed through special reserved memory locations inside of the CPU. |
|
LookoutDirect PC-Based HMI Software
LookoutDirect is a feature-packed 500 - I/O version of the original package and includes drivers for the top 10 PLC/ RTU products, plus our own DirectLOGIC driver. With all of these features, LookoutDirect is clearly one of the best PC-based human machine interface (HMI) solutions for all ranges of PLC control systems. |
|
ATLAS Industrial Monitors
The ATLASTM series of flat panel LCD monitors offers outstanding quality and value in a rugged industrial package and at low competitive prices. Compact size and shallow mounting depth makes ATLAS monitors ideal for installation in harsh environments and for many factory automation applications. Three sizes (15”, 17”, and 19”) are available in these NEMA 4 / 4X / 12 sealed panel mounted displays and all are available with 5-wire Analog Resistive touch screens. ATLAS LCD monitors start at $995.00 |